74ABT623
Octal transceiver with dual enable, non-inverting; (3-State)
The 74ABT623 high performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT623 is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. This octal bus transceiver is designed for asynchronous two-way communication between data buses.
The control function implementation allows maximum flexibility in timing. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic levels at the enable inputs (pins OEAB and OEBA). The enable inputs can be used to disable the device so that the buses are effectively isolated. The dual enable function configuration gives this transceiver the capability to store data by simultaneous enabling of pins OEAB and OEBA. Each output reinforces its input in this transceiver configuration. Thus, when both control inputs are enabled and all other data sources to the two sets of the bus lines are at high-impedance OFF-state, both sets of the bus lines will remain at their last states. The 8-bit codes appearing on the two sets of buses will be identical.

| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability | fmax(MHz) | Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT623D | SOT163-1 (SO20) | 20 | SO20 | Production | 2.7 | 4.5 - 5.5 | ABT | 8 | medium | TTL | -32/+64 | 100 | octal transceiver with dual enable (3-state) |
| 74ABT623DB | SOT339-1 (SSOP20) | 20 | SSOP20 | Production | 2.7 | 4.5 - 5.5 | ABT | 8 | medium | TTL | -32/+64 | 100 | octal transceiver with dual enable (3-state) |
| 74ABT623PW | SOT360-1 (TSSOP20) | 20 | TSSOP20 | Production | 2.7 | 4.5 - 5.5 | ABT | 8 | medium | TTL | -32/+64 | 100 | octal transceiver with dual enable (3-state) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ABT623D | 74ABT623D,602 | 9350 328 90602 | Volume production | SOT163-1 (SO20) | Tube (Signetics) | Standard Marking |
| 74ABT623D | 74ABT623D,623 | 9350 328 90623 | Volume production | SOT163-1 (SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking |
| 74ABT623DB | 74ABT623DB,112 | 9350 665 40112 | Volume production | SOT339-1 (SSOP20) | Tube | Standard Marking |
| 74ABT623DB | 74ABT623DB,118 | 9350 665 40118 | Volume production | SOT339-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| 74ABT623PW | 74ABT623PW,112 | 9351 804 00112 | Volume production | SOT360-1 (TSSOP20) | Tube | Standard Marking |
| 74ABT623PW | 74ABT623PW,118 | 9351 804 00118 | Volume production | SOT360-1 (TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT339-1 | SSOP20 | plastic shrink small outline package; 20 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| SOT163-1 | SO20 | plastic small outline package; 20 leads; body width 7.5 mm | MS-013 (JEDEC); 075E04 (IEC); | 2003-02-19 |
| SOT360-1 | TSSOP20 | plastic thin shrink small outline package; 20 leads; body width 4.4 mm | MO-153 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT623D | 74ABT623D,602 | 74ABT623D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT623D | 74ABT623D,623 | 74ABT623D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT623DB | 74ABT623DB,112 | 74ABT623DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT623DB | 74ABT623DB,118 | 74ABT623DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT623PW | 74ABT623PW,112 | 74ABT623PW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT623PW | 74ABT623PW,118 | 74ABT623PW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ABT623 | Octal transceiver with dual enable, non-inverting; (3-State) | Data sheet | 2010-02-15 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| abt623 | abt623 IBIS model | IBIS model | ibs | 2013-04-07 |
| ABT_FUNCSELGD | Functional selection guide ABT family | Other type | 2004-08-13 | |
| abt | abt Spice model | SPICE model | zip | 2013-05-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT623DB | 9350 665 40112 | 74ABT623DB,112 | Not available | ||||||
| 74ABT623DB | 9350 665 40118 | 74ABT623DB,118 | Not available | ||||||
| 74ABT623PW | 9351 804 00112 | 74ABT623PW,112 | Not available | ||||||
| 74ABT623PW | 9351 804 00118 | 74ABT623PW,118 | Not available | ||||||
| 74ABT623D | 9350 328 90602 | 74ABT623D,602 | Not available | ||||||
| 74ABT623D | 9350 328 90623 | 74ABT623D,623 | Not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us