PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

Cable and Terrestrial Silicon Tuners

For TV applications that require analog and digital multi standards reception, TDAA18273 provides state of the art performance. For cable STB, NXP® provides various silicon tuners, either single or dual - TDA18250, TDA18254A and TDA18260. These products have the unique feature to connect to each other, to realize easily and with no additional cost multiple stream front ends. For terrestrial STB, TDA18219 provides a cost optimized solution for single stream whereas TDA18212 enables dual tuners applications with additional Bill Of Material (BOM) cost.

Features

  • TV tuners:
    • Worldwide multistandard
    • Terrestrial and cable reception
    • Fully integrated solutions
  • Terrestrial STB
    • Multistandard digital reception
    • Full performance Loop-Through
    • Full product line-up from LOW end / LOW cost to reduced-BOM multiple tuners
  • Cable STB:
    • Product line-up to fit every regions corresponding requirements
    • Single tuner and dual tuners in one package
    • Easy and cost effective solutions for one to six tuners
    • Full performance Loop-Through
    • Multistandard cable demodulators

Target Applications

  • TV receivers
  • Cable STB and PVR
  • Terrestrial STB and PVR
  • DVD recorders
  • PCTV
  • Cable modems