TEF6640HW
Highly efficient low IF radio one-chip
The TEF6640, TEF6642, TEF6644 and TEF6646 are single-chip radio ICs containing an AM/FM radio tuner and software-defined radio signal processing.
The TEF6644 and TEF6646 are the premium versions that include the full available feature set. The TEF6640 and TEF6642 are the lite versions including a basic feature set.
The radio receiver includes the AM/FM front ends, tuning synthesizer, channel filtering, FM multipath improvement, demodulation, FM stereo decoding, weak signal processing, noise blanking and Radio Data System (RDS) reception. A maximum amount of digital signal processing is used, taking full advantage of the CMOS IC technology.
The output signals of the radio processing block are provided in digital format on the host I²S output (only TEF6642 and TEF6646) and in analog format on the audio DAC outputs.
The TEF6642 and the TEF6646 support the digital standards HD Radio and Digital Radio Mondiale (DRM) in combination with NXP terrestrial digital radio coprocessors such as SAF356x.
Highly efficient low IF radio one-chip
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEF6640HW/V101 | TEF6640HW/V101,557 | 9352 953 49557 | Volume production | SOT855-4 (HTQFP64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| TEF6640HW/V101 | TEF6640HW/V101,518 | 9352 953 49518 | Volume production | SOT855-4 (HTQFP64) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT855-4 | HTQFP64 | plastic thermal enhanced thin quad flat package; 64 leads; exposed die pad | MS-026 (JEDEC); | 2011-04-12 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEF6640HW/V101 | TEF6640HW/V101,557 | TEF6640HW/V101 | Always Pb-free | 3 | 3 | ||||
| TEF6640HW/V101 | TEF6640HW/V101,518 | TEF6640HW/V101 | Always Pb-free | 3 | 3 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 75017318 | High-end, DSP-based AM/FM single tuner with support for digital radio - TEF664x | Leaflet | 2012-09-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us