PNX1004EL_PL_1

Software programmable video DSP


Direct downloads

No datasheet available

Product description

Based on the TriMedia DSP technology, the PNX1005 supports programmable signal processing for high-definition video compression, decompression, analysis and improvement. It supports multiple video compression standards, such as H.264, MPEG-4, MJPEG and many others. The PNX1005 handles full 1080p/60 on input and output for HD 1080p picture processing.

The PNX1004 is a cost optimized version in a smaller package.
The PNX1002 is an audio digital signal processor (DSP) for audio processing in both fixed and floating point, focused on audio acousting processing.

Also available are development boards for PNX1005 :
OM4965 is a PCI development board with HDMI input and output and 4 channel video input.
OM4966 is a complete reference design for 16 channel DVR solution.
OM4967 is a standalone development board with HDMI input and output, 8 channel video input, SATA, Ethernet and other interfaces.

A complete Software Development Kit is available from NXP. To receive the software, please register on www.tcshelp.com

Features

  • High performance video DSP media processor
  • 32-bit 400 MHz TriMedia TM3282 CPU
  • Supports all popular digital video and audio compression standards,
  • H.264/MPEG/MJPEG/720p/30fps, dual channel D1/30fps or 8 channel D1/7fps encoding or decoding
  • Software programmable with powerful multimedia instructions for entropy coding, motion estimation and fixed and floating point instructions
  • On-chip, independent, DMA units perform I/O, coprocessing, scaling, advanced de-interlacing, color space conversion, Bayer pattern conversion, etc.
  • Video input supports up to 1080p/60p or 8 channels SD or bitstreams up to 24bit@157MHz
  • Video output supports 1080p/60 or dual SD
  • 16 channels audio in and out
  • Integrated USB 2.0 OTG

Applications

  • DVR for security and Surveillance (CCTV)
  • Audio- and videoconferencing
  • Professional video processing
  • Broadcast video equipment
All information on this product information page is subject to the subsequent disclaimers:

Show functional diagram

Block diagram: OM4965, OM4966, OM4967, PNX1002EL, PNX1004EL, PNX1005E
Block diagram: OM4965, OM4966, OM4967, PNX1002EL, PNX1004EL, PNX1005E

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.