i.MX 6Quad Processors - High-Performance, 3D Graphics, HD Video, Arm® Cortex®-A9 Core

Click over video to play

Product Details

Select a section:

Block Diagram

i.MX 6Quad Multimedia Applications Processor Block Diagram

i.MX 6Quad Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 4x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 3D
    • Vivante GC2000
    • 200Mtri/s 1000Mpxl/s, OpenGL® ES 3.0 and Halti, CL EP
  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG 1.1
  • GPU 2D(Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • 1080p 60 h.264
  • Video Encode
    • 1080p30 H.264 BP/ Dual 720p encode
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (4 lanes), three simultaneous inputs

Memory

  • DDR
    • 2x32 LP-DDR2, 1x64 DDR3 / LV-DDR3
  • NAND
    • SLC/MLC, 40-bit ECC, ONFI2.2, DDR

Connectivity

  • Four USB2.0
    • 1xHS OTG + PHY
    • 1xHost + PHY
    • 2xHost USB HSIC
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 3x SD/MMC 4.4, 1x SDXC
    • 5x SPI, 5x UART, 3x I²C
    • MIPI-HSI
    • PCIe 2.0 (1 lane)

Display

  • 2 x 4XGA (2048x1536)
  • or 2 x [1080p + WXGA (1280x720)]

Advanced Power Management

  • PMU integration
  • NXP PF100 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper detection

Package and Temperature

  • 21 x 21mm, 0.8 mm BGA
  • Consumer (-20C to +105C), up to 1.2 GHz
  • Industrial (-40C to +105C), up to 800 MHz
  • Automotive (-40C to +125C), AEC-Q100, up to 1 GHz

Part numbers include: MCIMX6Q4AVT08AC, MCIMX6Q4AVT08AD, MCIMX6Q4AVT08AE, MCIMX6Q4AVT10AC, MCIMX6Q4AVT10AD, MCIMX6Q4AVT10AE, MCIMX6Q5EYM10AC, MCIMX6Q5EYM10AD, MCIMX6Q5EYM10AE, MCIMX6Q5EYM12AC, MCIMX6Q5EYM12AD, MCIMX6Q5EYM12AE, MCIMX6Q5EZK08AD, MCIMX6Q5EZK08AE, MCIMX6Q6AVT08AC, MCIMX6Q6AVT08AD, MCIMX6Q6AVT08AE, MCIMX6Q6AVT10AC, MCIMX6Q6AVT10AD, MCIMX6Q6AVT10AE, MCIMX6Q7CVT08AC, MCIMX6Q7CVT08AD, MCIMX6Q7CVT08AE, MCIMX6Q7CZK08AD, MCIMX6Q7CZK08AE.

Documentation

Quick reference to our documentation types.

1-5 of 71 documents

Show All

Design Resources

Design Files

1-5 of 8 design files

Show All

Hardware

1-5 of 15 hardware offerings

  • placeholder image
    Evaluation and Development Boards

    SABRE for Automotive Infotainment Based on the i.MX 6 SeriesFeatured

  • placeholder image
    Evaluation and Development Boards

    SABRE Board for Smart Devices Based on the i.MX 6Quad Applications ProcessorsFeatured

  • placeholder image
    Evaluation and Development Boards

    SABRE for Automotive Infotainment Based on the i.MX 6 Series for Automotive AVB DevelopmentFeatured

  • placeholder image
    Emulators, Probes, and Programmers

    Source Code for the i.MX manufacturing tool used for downloading OS images to the i.MX 6 Processors

  • placeholder image
    Emulators, Probes, and Programmers

    N7.1.2_2.1.0_ANDROID_TOOL_8MQ_ALPHA

Show All

Software

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 93 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

8 trainings

Show All

Support

What do you need help with?