PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

Kinetis® K3x Segment LCD Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core

The Kinetis® K3x MCU family based on Cortex-M4 core offers a flexible low-power segment LCD controller with support for up to 320 segments.

Kinetis K3x Segment LCD MCUs
CPU HMI Communication
Products ARM Cortex-M4 Memory Segment LCD
(frontplanes x backplanes)
Analog
UART
SPI
I2C
I2S
CAN
Package
K30
Segment LCD
72 MHz 96 - 288 KB Flash
16 - 64 KB SRAM
Up to 38x8 / 42x4 2x 16-bit ADC
1x 12-bit DAC
2x PGA
5* 2* 2 1 1 MAPBGA,
LQFP
100 MHz 512 KB Flash
64 - 128 KB SRAM
External Bus Interface
Up to 40x8 / 44x4 2x 16-bit ADC
1x 12-bit DAC
2x PGA
6* 3 2 1 1 LQFP

* : Feature only supported by a subset family

Loading Blockdiagram

 
LOADING

Product Selector

[categoryName]

Matching: [categoryName]

Refine Results Reset Filter
Filter by Part Number
1 100
Availability

 
LOADING

  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability