Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core

The Kinetis® K7x MCU family integrates a graphic LCD controller, Ethernet, USB, hardware encryption, tamper detection capability and a NAND flash controller.

Kinetis K7x Graphic LCD MCUs
CPU Communications HMI Security
Products ARM
Cortex-M4
Memory 10/100Mbps
Ethernet w/
IEEE 1588
USB 2.0
Controllers
Graphic LCD Touch Sensing
Interface
RNG
mmCAU
Anti-tamper
K70
Graphic LCD
120 - 150 MHz
w/ FPU
1 MB Flash
128 KB SRAM
NAND Controller
DDR1/DDR2/LPDDR1
Controller
1x
MII / RMII
2x
Full-Speed +
High-Speed
(no HS PHY)
SVGA (800x600) 16 channels
  • MII: Media Independent Interface
  • RMII: Reduced MII Interface
  • RNG: Random Number Generator
  • mmCAU: Symmetric Crypto Accelerator
Loading Blockdiagram

 
LOADING

Product Selector

[categoryName]

Matching: [categoryName]

Refine Results Reset Filter
Filter by Part Number
1 100
Availability

 
LOADING

  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability