PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

Kinetis® M Series: Metrology Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core

Kinetis M series MCUs are based upon the low-power ARM® Cortex®-M0+ core and are designed for single-chip 1, 2 and 3 -phase electricity meters as well as flow meter and other precision measurement applications.

Standard Key Features: 24bit (ΣΔ) ADC with PGA, SAR ADC, timers, and comparators
CPU Memory Development
Hardware
HMI Comms Security
Products ARM
Cortex-M0+
Flash /
SRAM
Packages Tower Module SLCD UART
(ISO7816/
LPUART)
I2C
SPI
RNG
CRC
MMCAU
KM1x
Baseline
50 MHz 64–128 KB / 16 KB 44LGA TWR-KM34Z50M(V3) N/A 2 (2 / -) 1 2 N/A
KM3x
Segment LCD
50–75 MHz 64–256 KB / 16–32 KB 64LQFP, 100LQFP, 144LQFP TWR-KM34Z50M(V3) TWR-KM34Z75M Up to 56X8 4-5 (2 / 0-1) 1 2 Optional
Loading Blockdiagram

 
LOADING

Product Selector

[categoryName]

Matching: [categoryName]

Refine Results Reset Filter
Filter by Part Number
1 100
Availability

 
LOADING

  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability