PEmicro Cyclone FX programmer

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-bit Legacy MCUs

16-bit Legacy MCUs

MAC7xxx Automotive Controllers

ColdFire® V1 Processors

ColdFire+ MCUs

ColdFire® V2 MCUs

ColdFire® V2 Processors

ColdFire® V3 Processors

ColdFire® V4 Processors

MPC55xx MCUs

PowerQUICC I (MPC8xx)

VFxxx F Series

16-Bit 56800E DSC Core

32-Bit 56800EX/EF Core

16-Bit S12 and S12X MCUs

8-Bit S08 MCUs

S12 MagniV Mixed-Signal MCUs

i.MX 7 Processors

S32V2 Vision MPUs

i.MX RT Crossover MCUs

K0x Entry-Level

K1x Mainstream

K2x / KS2x USB

K3x Segment LCD

K32 L Series Arm Cortex-M4/M0+

K4x USB and Segment LCD

K5x Measurement

K6x Ethernet

K7x Graphic LCD

K8x Secure

KE Series Arm Cortex-M4/M0+

KEA Automotive MCUs

KL Series Arm Cortex-M0+

KM Series Arm Cortex-M0+

KV Series Arm Cortex-M4/M0+/M7

LPC1100 Arm Cortex-M0+/M0

LPC1200 Arm Cortex-M0

LPC1300 Arm Cortex-M3

LPC1500 Arm Cortex-M3

LPC1700 Arm Cortex-M3

LPC1800 Arm Cortex-M3

LPC4000 Arm Cortex-M4

LPC4300 Arm Cortex-M4/M0

LPC54000 Arm Cortex-M4

LPC5500 Arm Cortex-M33

LPC800 Arm Cortex-M0+

MCX A Series Microcontrollers

MCX C Series Microcontrollers

MCX N Series Microcontrollers

MCX W Series Microcontrollers

Ultra-Reliable MPC56xx MCUs

Ultra-Reliable MPC57xx MCUs

S32G Vehicle Network Processors

S32K Auto General-Purpose MCUs

Products

No Longer Manufactured

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Zigbee

Sub-GHz ISM Bands

Thread

Bluetooth Low Energy

Wireless MCUs

Trimension® UWB

Power Management

Wireless Power

RFID

NFC Readers

Features

Connectivity

  • Ethernet, USB, and Serial communications interfaces
  • Very fast communications speeds

Power Management

  • Power-switching relays to control target power
  • Production environment ready with voltage protection technology

Display

  • 4.3" LCD Touch Screen

Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum

Buy Options

U-CYCLONE-FX-Image

Click to expand

U-CYCLONE-FX
Active

U-CYCLONE-FX.

$1399.00 USD
In Stock :9
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.