PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

LPC1100 Series: Scalable Entry-level Microcontrollers (MCUs) based on ARM Cortex-M0+/M0 Cores

The LPC1100 series are Cortex-M0 based MCUs running at speeds up to 50 MHz. This diverse group of MCUs covers industry standard features like USB, LCD, and CAN, and some products include special features like a 12 ch-12-bit ADC, or the I/O Handler (IOH) which gives developers added extra functionality anytime during the design cycle.

The LPC1100 MCUs are ideal solutions for:

  • Applications prioritizing small size, low pincount, and/or low power consumption with requirements for integrated connectivity (USB or CAN), analog, segment LCD, or EEPROM
  • BOM cost sensitivity: onchip USB PHY and CAN transceiver reduce cost
  • Plug-and-play USB: certified USB drivers, VID/PID program
  • High-performance analog: 12 ch/12-bit 2 Msps, ADC,12-bit DAC, comparators, PWMs, temp sensor
  • Improved reliability and performance using onchip EEPROM for data storage

The LPC1100 series includes:

  • LPC1100: low power, low pincount
  • LPC11U00: USB device
  • LPC11C00: CAN
  • LPC11D00: segment LCD display
  • LPC11E00: EEPROM
  • LPC11A00: analog
  • LPC1100LV: dual supply voltage
Loading Blockdiagram

 
LOADING

Product Selector

[categoryName]

Matching: [categoryName]

Refine Results Reset Filter
Filter by Part Number
1 100
Availability

 
LOADING

  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability