CW-LS-ARM8: CodeWarrior Development Software for ARM® v8 64-bit based QorIQ LS-Series Processors

Overview

Linux Trace using CodeWarrior® for ARMv8

Video

CodeWarrior® for ARMv8 64-bit

CodeWarrior<sup>&#174;</sup> for ARMv8 64-bit

Debug Linux Kernel using CodeWarrior® for ARMv

Video

Debug Linux Module using CodeWarrior® for ARMv8

Video

Features

System Requirements

  • Windows® 7 SP1 or later systems. Includes 32-bit and 64-bit
  • Ubuntu 64-bit OS: Supports the latest LTS version or within four months of LTS release.
  • Redhat 64-bit: Latest LTS version or within four months of LTS release.
Don't see your operating system here? NXP may be able to support additional operating systems via NXP Professional Services.

Supported Devices

  • LS2084A: QorIQ® Layerscape 2084A and 2044A Multicore Communications Processors
  • LS1046A: QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors
  • LS2080A: QorIQ® Layerscape 2080A and 2040A Multicore Communications Processors
  • LS1043A: QorIQ® Layerscape 1043A and 1023A Multicore Communications Processors
  • LS1012A: QorIQ® Layerscape 1012A Low Power Communication Processor
  • LS1088A: QorIQ® Layerscape 1088A and 1048A Communications Processor
  • LS2085A: QorIQ® Layerscape 2085A and 2045A Multicore Communications Processors
  • LS2088A: QorIQ® Layerscape 2088A and 2048A Multicore Communications Processors
  • LS1028A: QorIQ® Layerscape 1028A Industrial Applications Processor
  • LA1575: QorIQ Layerscape LA1575 Programmable Wireless Platform

 Getting Started with CodeWarrior

How to Videos (Licensing)

List of our most frequently asked questions in regards to licensing and registration of CodeWarrior products.

Please contact NXP support for any additional questions or problems regarding your CodeWarrior product. If you need to register or obtain a license for your CodeWarrior product, please visit the CodeWarrior License Information section.

Support Policy

  • Non Priority Support via nxp.com/support.
  • Additional updates within 1 year of purchase.

Tell me more about ARMV8