QorIQ® T1040 Reference Design Board

T1040RDB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • QorIQ® T1040, 1.5 GHz core with 1600 MT/s DDR3L data rate
  • Multiple SysClk inputs for generating various device frequencies

Memory

  • 2 GB unbuffered DDR3L SDRAM UDIMM/RDIMM (64-bit bus), 1600 MHz data rate
  • 128 MB NOR Flash, 16-bit
  • 2 GB SLC NAND Flash
  • SD Connector to Interface
  • SATA interface

PCI Express

  • One x4 PCIe slot
  • Two Mini-PCIe connectors

Connectivity

  • Dual USB slot, connected to USB PHY
  • One onboard SGMII 10/100/1G Ethernet ports
  • Two onboard RGMII 10/100/1G Ethernet ports
  • Two onboard QSGMII 10/100/1G For 8 GE ports

UART

  • Two UART ports at up to 115200 bit/s

TDM

  • One FXO and Four FXS ports

Software

  • QorIQ Linux SDK V1.8

Additional Features

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

  • $1967.34 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • $2559.20 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Select a section:

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?