VFxxx F Series: Microprocessors (MPUs) based on ARM® Cortex®-A5 & M4 Cores

The Vybrid® F Series portfolio brings to market devices that at the entry level, provide a low-power, single-core solution for applications processing. At the high-end, they provide a highly integrated, heterogenous dual-core MPU for applications requiring rich human-machine interfaces and connectivity with real-time determinism. This enables customers to create systems that concurrently run a high-level operating system such as Linux® and a real-time operating system such as MQX on the same device.

Each device in the Vybrid F Series portfolio offers a total system solution including application notes, integrated development environment, tools, Linux® OS and MQX RTOS, Tower® System and a rich set of NXP® partner resources.

Vybrid F Series Processors

  • VF3xx: Vybrid family with ARM Cortex-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch
  • VF5xx: Vybrid family with ARM Cortex-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch
  • VF6xx: Vybrid family with ARM Cortex-A5 + Cortex-M4, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch

Vybrid Controller Solutions Portfolio

Explore the Vybrid F Series portfolio, compare features and performance, and get started with your designs today.

View now

Design Resources

Featured Videos

Vybrid Controller Solutions: Rich Apps in Real Time (0:47 min)

Loading Blockdiagram

 
LOADING

Product Selector

[categoryName]

Matching: [categoryName]

Refine Results Reset Filter
Filter by Part Number
1 100
Availability

 
LOADING

  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability