MC9S08QE8Demonstration Board

  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Base board features

  • 3-axis Accelerometer w/ Enable
  • 8 LEDS w/ enable
  • 4 User Push Buttons w/ Enable
  • 1 Piezzo Buzzer w/ Enable
  • 1 RS-232 Serial Port w/ DB9-F Connector
  • 10K Ohm POT w/ Enable
  • ON/OFF Power Switch w/ LED indicator
  • RESET Push Button and LED indicator w/ Enable
  • Power options:
    • 5 VDC to 12 VDC Power Jack (2.5/5.5 mm barrel connector)
    • USB Cable: 5 VDC, 500 mA max
    • 2 AAA Battery Cells Selectable (regulated VDD Output at 3.0 V or 2.1 V)
  • P&E micro Embedded Multilink USB Connector
    • USB to SCI communication interface eliminates need for serial COM port on PC
    • Two channel logic analyzer allows observation of MCU signals

DC9S08QE8 Daughter Card features

  • An MC9S08QE8CLC chip
  • Four 8x2 female connectors to mate with DEMOQE8 base board, also compatible with the DEMOQE128 kit
  • Can be bought separately
  • Additional interchangeable 8-bit S08 and 32-bit ColdFire® V1 QE family daughter cards are available. All daughter cards are compatible in both DEMOQE8 and DEMOQE128 boards

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Support

What do you need help with?