MC9S08QG8 Demonstration Board

DEMO9S08QG8

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Processor

    MC9S08QG8 CPU

  • 16-pin DIP
  • socketed
  • 8 kB Flash
  • 512 B RAM
  • Internal 32 kHz oscillator, trimmable to ±0.2%
  • 12 GPIO, one Input Only, one Output only
  • Timer interface module
  • SCI and SPI communication ports
  • IIC module
  • 8 KBI inputs
  • 2-Ch, 16-bit, timer interface
  • 8-Ch, 10-bit analog to digital converter (ADC)
  • Analog comparator w/ internal compare

Clock

  • External 32.768 kHz clock oscillator option

Connectivity

  • USB-to-BDM interface
  • RS-232 serial port w/ DB9 connector
  • SPI, IIC ports available on connector J1
  • 32-pin MCU I/O connector
  • 2.0mm barrel connector
  • DB9 serial connector

Power input selection jumper

  • Power input from USB-BDM
  • Power input from onboard regulator
  • Power input from connector J1
  • Power output through connector J1
  • USB cable - 500 mA max
  • PWR connector - 9 VDC typical, +7 VDC to +18 VDC

User components provided

  • Three push switches; two Users, one Reset
  • Three LED indicators; two Users, one VDD

Jumpers

  • USER_EN
  • PWR_SEL
  • COM_SEL
  • VX_EN

Size

  • Board size 2.9 x 2.5

Buy Options

DEMO9S08QG8E-Image

Click to expand

  • DEMO9S08QG8E

  • MC9S08QH8 DEMO BOARD.

  • $90.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?