S08SG: 8-bit Small Package SG MCUs

Overview

NXP® S08SG Microcontroller Block Diagram

NXP<sup>&#174;</sup> S08SG Microcontroller Block Diagram

Features

Key Parametrics

Product Specifications
Budgetary Price ($US) 1.28, 1.41, 1.09, 1.14, 1.21, 1.39, 1.46, 1.04, 1.11, 1.36, 1.34, 0.99, 1.16, 1.6, 1.58, 1.53, 1.72
Internal Flash (KB) 16, 32, 4, 8, 128
GPIOs 22, 16, 12, 4, 34
Additional Features Temperature Sensor, POR, Low Voltage Detect, KBI, Internal Clock Generator, COP, Analog Comparator, Internal Voltage Regulator

Application Peripheral Finder

Find Peripherals to go with your MCU

Choose your application
Choose your peripheral
  • Automotive
    • Electric Power Steering (EPS)
    • Doors, Window Lift and Seat Control
    • Motorcycle Engine Control Unit (ECU) and Small Engine Control
    • DSI Airbag System
    • Steering Wheel Controllers
    • Central Gateway / In-Vehicle Networking
    • Gasoline Engine Management
  • Consumer
    • Boiler Heating Control
  • Industrial
    • Small Motors

Comparison Table

S08SG Family Differences

S08SG32S08SG16S08SG8S08SG4
Internal RAM1 KB
1 KB
0.512 KB
0.256 KB
Internal Flash32 KB
16 KB
8 KB
4 KB
Ambient Operating Temperature-40 to 125 °C
-40 to 85 °C
-40 to 150 °C
-40 to 105 °C
-40 to 85 °C
-40 to 150 °C
-40 to 105 °C
-40 to 125 °C
-40 to 85 °C
-40 to 105 °C
-40 to 125 °C
-40 to 125 °C
-40 to 105 °C
-40 to 85 °C
Pin count20 
16 
28 

16 
20 
28 
16 
20 


16 
20