MCF5275 Evaluation Board

M5275EVB

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 Processors

Features

Memory Devices

  • 16-Mbyte SDRAM
  • 2-Mbyte (512 K x 16) Page Mode FLASH, upgradable to 4-Mbyte (512 K x 32) Page mode FLASH
  • 1-Mbyte ASRAM (footprint only)
  • 64-Kbyte SRAM internal to MCF5271 device Peripherals

Peripherals

  • Ethernet port 10/100Mb/s (Dual-Speed Fast Ethernet Transceiver, with MII)
  • UART0 (RS-232 serial port for dBUG firmware)
  • UART1 (auxiliary RS-232 serial port)
  • UART2 (auxiliary RS-232 serial port)
  • I2C interface
  • QSPI interface to ADC
  • BDM/JTAG interface User Interface

User Interface

  • logic switch (debounced)
  • Boot logic selectable (dip switch)
  • Abort/IRQ7 logic switch (debounced)
  • PLL Clocking options - Oscillator, Crystal, or SMA for external clocking signals
  • LEDs for power-up indication, general-purpose I/O, and timer output signals
  • Expansion connectors for daughter card Software

Software

  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third party tool vendors

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

4 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?