Live Chat Not Available: Create Service Request

ColdFire® V1 Microcontrollers (MCUs)


ColdFire V1 Core brings 8-bit ease of use to 32-bit performance

Entry-level 32-bit ColdFire embedded controllers that combine high performance and extended functionality with the flexibility of advanced flash memory technology in a compact, inexpensive package.

The ColdFire V1 core is the missing link in Our Controller Continuum, the industry's first 8/32-bit compatible architectures. Embedded controllers utilizing the V1 core will share common peripherals and development tools with our S08 8-bit architecture, providing pin-for-pin compatibility for easier migration to 32-bit performance.

Designed for 32-bit entry-level applications, the V1 core is a simplified version of the ColdFire V2 core. It features improved handling of byte (8-bit) and word (16-bit) operands, while maintaining the same addressing modes and instruction definitions of the ColdFire architecture. By making multiply-accumulate (MAC), enhanced MAC (eMAC) and divide (DIV) functions optional, designers can minimize cost in applications that don't require enhanced processing performance.

The ColdFire V1 core utilizes the S08 single-pin background debug module (BDM) for package pin compatibility. This updated debug interface implements a buffer for BDM-readable trace functionality, while maintaining minimum processor overhead.

The V1 core leverages the 2-stage instruction fetch pipeline and 2-stage operand execution pipeline featured in the ColdFire V2 microarchitecture. With a standardized 8-bit bus to S08 peripherals and tightly-coupled 32-bit local memories (flash and SRAM), the V1 core provides an ideal entry point to 32-bit performance. Upward compatibility to all other ColdFire cores (V2 – V4) ensures designs have a roadmap to higher performance.

V1 MCUs products

  • MCF51AC: Flexis 32-bit ColdFire® V1 Microcontrollers
  • MCF51AG: 32-bit ColdFire® V1 Microcontrollers
  • MCF51CN128: 32-bit ColdFire® V1 Microcontrollers
  • MCF51EM: MCF51EM256 32-bit MCU for Smart Meter Applications
  • MCF51JE: Flexis 32-bit ColdFire® V1 Microcontrollers
  • MCF51JM: Flexis 32-bit V1 ColdFire USB Microcontroller
  • MCF51MM: Flexis 32-bit ColdFire V1 MCUs
  • MCF51QE: Flexis 32-bit ColdFire V1 Microcontroller

Share Link


Select and copy the below URL to share this table on its current status



Show/Hide Parameters

 Drag and drop from one list to the other and/or reorder to prioritize.

Search Headers:

Show

Hide



LOADING

{{todo.name}}

{{tCount}} {{tCount}} of {{catCount}} {{compareText}}

{{tCount}} {{tCount}} of {{catCount}} {{compareText}}

{{rowData.key}}{{rowData[todo.shortName]}} {{rowData.key}}{{rowData[todo.shortName]}} {{rowData.prodCodeObj.dispName}} {{rowData.key}}{{rowData[todo.shortName]}} See Parts {{rowData.key}}{{rowData[todo.shortName]}}
See Parts {{rowData.key}}{{rowData[todo.shortName]}}
Distributor
Buy Options
 Buy Direct Buy Availability?  Buy Direct Out of Stock  Sample Sample Availability?  Exclusive Sample Sample Availability?
Transferred Purchase Options Distributor   Distributor Buy Options  Buy Direct Buy Availability?  Buy Direct Buy Availability?  Buy Direct Out of Stock  Sample Sample Availability? Similar Samples   Exclusive Sample Sample Availability?  Request Sample   Exclusive Sample Sample Availability? Part Number Table View PCN -

-

-
{{rowData[todo.shortName]}} -
No active parts available for selected filter
No results were found for the selected parametrics. Try searching using different parametrics.