MPC5777C Engine Management Evaluation System

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based MPC5777C

MPC57XXXMB motherboard

  • 2 x CAN, 1 x LIN with Molex Connector, 1 x SCI channel with transceiver and DB-9 Connector
  • 2 x FlexRay channels with jumper enable, transceiver, and DB-9 Connector
  • 1 x Ethernet PHY and RJ45 connector
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails
  • 1 x Potentiometer for analog voltage generation, 4 x user LEDs, 4 x push-button switches
  • 12 VDC power supply input barrel connector, supply included

MPC5777C-416DS daughterboard

  • Socketed MPC5777C in a 416 MAPBGA package
  • 40 MHz onboard clock oscillator circuit in EVB for MCU Clocking
  • USB (Type B) / UART transceiver to interface with MCU
  • Liberal scattering of ground and test points (surface mount loops) placed throughout the EVB
  • Power SBC for standalone function of Daughter Card
  • 1 x CAN, 1 x LIN connector supported by power SBC
  • 1 x standard 14-pin JTAG debug connector, 1 x 50-pin SAMTEC Nexus connector
  • 1 x user reset switch with reset status LEDs and Power Indication LEDs

MPC5777C-516DS daughterboard

  • Socketed MPC5777C in a 516 MAPBGA package
  • 40 MHz onboard clock oscillator circuit in EVB for MCU Clocking
  • USB (Type B) / UART transceiver to interface with MCU
  • Liberal scattering of ground and test points (surface mount loops) placed throughout the EVB
  • Power SBC for standalone function of Daughter Card
  • 1 x standard 14-pin JTAG debug connector, 1 x 50-pin SAMTEC Nexus connector
  • 1 x CAN, 1 x LIN connector supported by Power SBC
  • 1 x user reset switch with reset status LEDs and Power Indication LEDs

Buy Options

MPC57XXXMB-Image

Click to expand

MPC57XXXMB
Active

MPC57XXX evaluation motherboard.

$465.00 USD
In Stock :4
Order from distributors
MPC5777C-416DS-Image

Click to expand

MPC5777C-416DS
Active

MPC5775C MAPBGA 416 daughtercard for Engine Management.

$709.00 USD
Pending Stock
Order from distributors
MPC5777C-516DS-Image

Click to expand

MPC5777C-516DS
Active

MPC5775C MAPBGA 516 daughtercard for Engine Management.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.