QorIQ® Processors Based on Field Proven Power Architecture Technology P Series

The QorIQ® PowerPC processor portfolio continues to lead in highest performance in the smallest form factor, power efficient market for both networking and industrial applications. The portfolio allows customers to continue a long-standing investment in PowerPC architecture for years to come.

Standard Key Features: SATA, USB
Security
Products Cores Frequency
(GHz)
PCIe DDR
Trust Architecture
QUICC Engine
DCE/PME
P5040
64-bit e5500
4 1.6-2.4 3XGen 2.0 2X 64-bit DDR3/3L
P5020
64-bit e5500
2 1.6-2.0 4X Gen 2.0 2X 64-bit DDR3/3L
P4080
32-bit e500mc
8 1.5 3X Gen 2.0 2X 64-bit DDR2/3
P4040
32-bit e500mc
4 1.5 3X Gen 2.0 2X 64-bit DDR2/3
P3041
32-bit e500mc
4 1.5 4X Gen 2.0 1X 32/64-bit DDR3/3L
P2040
32-bit e500mc
4 1.5 3X Gen 2.0 1X 32/64-bit DDR3/3L -
P2020
32-bit e500
2 1.2 3X Gen 1.0 1X 32/64-bit DDR2/3 -
P1022
32-bit e500
2 1.1 3X Gen 1.0 1X 32/64-bit DDR2/3 -
P1025
32-bit e500
2 0.667 2X Gen 1.0 1X 32-bit DDR2/3 -
P1020/21
32-bit e500
2 0.8 2X Gen 1.0 1X 32-bit DDR2/3 -
P1010
32-bit e500
1 1 2X Gen 1.0 1X 16/32-bit DDR3/3L -

Commitment to Longevity

QorIQ P-Series MPUs are ready to support your development today, tomorrow and beyond through its longevity program. The NXP® Product Longevity program ensures a stable supply of products for your embedded designs.