QorIQ® Processors Based on Power Architecture Technology T Series

The QorIQ® PowerPC processor portfolio continues to lead in highest performance in the smallest form factor, power efficient market for both networking and industrial applications. The portfolio allows customers to continue a long-standing investment in PowerPC architecture for years to come.

Standard Key Features:SATA and USB
Security
Products Cores Frequency
(GHz)
Power
(W)
Package PCIe Memory
Trust Architecture
QUICC Engine
DCE/PME
T4240
64-bit e6500
12 cores, 24 threads 1.5-1.8 35.7W 1932-pin PBGA 4XGen 2.0/3.0 3X 64-bit DDR3/3L
T4080
64-bit e6500
4 cores, 8 threads 1.8 20.4W 1932-pin PBGA 3XGen 2.0/3.0 2X 64-bit DDR3/3L
T2080
64-bit e6500
4 cores, 8 threads 1.8 - 896-pin PBGA 4XGen 2.0/3.0 1X 32/64-bit DDR3/3L
T2081
64-bit e6500
4 cores, 8 threads 1.8 - 780-pin PBGA 4XGen 2.0/3.0 1X 32/64-bit DDR3/3L
T1040
64-bit e5500
4 cores, 8 threads 1.5 7W 780-pin PBGA 4XGen 2.0 1X 32/64-bit DDR3/4 -
T1042
64-bit e5500
4 cores 1.5 6W 780-pin PBGA 4XGen 2.0 1X 32/64-bit DDR3/4 -
T1020
64-bit e5500
2 cores 1.5 6W 780-pin PBGA 4XGen 2.0 1X 32/64-bit DDR3/4 -
T1022
64-bit e5500
2 cores 1.4 5W 780-pin PBGA 4XGen 2.0 1X 32/64-bit DDR3/4 -
T1024
64-bit e5500
2 cores 1.4 3W 780-pin PBGA 3XGen 2.0 1X 32/64-bit DDR3/4 -
T1014
64-bit e5500
Single core 1.4 3W 780-pin PBGA 3XGen 2.0 1X 32/64-bit DDR3/4 -


Training & Events

 
LOADING

Product Selector:[categoryName]

Availability

 
LOADING

 
  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability