NXP Semiconductors


Select site:

English

Latest products

P89V660/662/664

8-bit 80C51 5 V low power 16 kB/32 kB/64 kB flash microcontroller with 512 B/1 kB/2 kB RAM, dual I2C-bus, SPI

Datasheet (394Kb)


Introduction




From the smallest 8-bit to the highest performing 32-bit ARM microcontrollers, we drive the industry as an innovation leader with our highly-integrated and cost-effective products. Our leading LPC3000 and LPC2000 ARM-based families have numerous, sophisticated integrated peripherals available. Our newest ARM-based LH7A and LH7 families feature high-resolution integrated LCD controllers and provide System-on-Chip capability. Our established LPC900, LPC700, and 80C51 microcontroller families deliver solid 80C51-based performance. Be sure to visit our support section.


Products

New

  • New Microcontrollers Products

Functions

MCUs



Literature


Support

MicrocontrollersSupport Documents



Support Sections


More Support


Highlights