NXP Semiconductors


Select site:

English

Latest products

P87C552

80C51 8-bit microcontroller 8K/256 OTP, 8 channel 10 bit A/D, I2C, PWM, capture/compare, high IO, low voltage (2.7 V to 5.5 V), low power

Datasheet (367Kb)

Latest user manuals

UM LPC2106 2105 2104 1 (2321Kb)


Introduction




From the smallest 8-bit to the highest performing 32-bit ARM microcontrollers, we drive the industry as an innovation leader with our highly-integrated and cost-effective products. Our leading LPC3000 and LPC2000 ARM-based families have numerous, sophisticated integrated peripherals available. Our newest ARM-based LH7A and LH7 families feature high-resolution integrated LCD controllers and provide System-on-Chip capability. Our established LPC900, LPC700, and 80C51 microcontroller families deliver solid 80C51-based performance. Be sure to visit our support section.


Products

New

  • New Microcontrollers Products

Functions

MCUs



Literature


Support

MicrocontrollersSupport Documents



Support Sections


More Support


Highlights