P89V51RB2_RC2_RD2
8-bit 80C51 5 V low power 16/32/64 kB flash microcontroller with 1 kB RAM

The P89V51RB2/RC2/RD2 are 80C51 microcontrollers with 16/32/64 kB flash and
1024 B of data RAM.
A key feature of the P89V51RB2/RC2/RD2 is its X2 mode option. The design engineer
can choose to run the application with the conventional 80C51 clock rate (12 clocks per
machine cycle) or select the X2 mode (six clocks per machine cycle) to achieve twice the
throughput at the same clock frequency. Another way to benefit from this feature is to keep
the same performance by reducing the clock frequency by half, thus dramatically reducing
the EMI.
The flash program memory supports both parallel programming and in serial ISP. Parallel
programming mode offers gang-programming at high speed, reducing programming costs
and time to market. ISP allows a device to be reprogrammed in the end product under
software control. The capability to field/update the application firmware makes a wide
range of applications possible.
The P89V51RB2/RC2/RD2 is also capable of IAP, allowing the flash program memory to
be reconfigured even while the application is running.
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89V51RB2BBC | P89V51RB2BBC,557 | 9352 777 23557 | Discontinued Replacement product | SOT376-1 (TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89V51RB2FA | P89V51RB2FA,529 | 9352 787 06529 | Discontinued Replacement product | SOT187-2 (PLCC44) | Standard Marking | ||
| P89V51RB2FN | P89V51RB2FN,112 | 9352 787 07112 | Discontinued Replacement product | SOT129-1 (DIP40) | Tube | Standard Marking | |
| P89V51RC2FA | P89V51RC2FA,512 | 9352 777 27512 | Discontinued Replacement product | SOT187-2 (PLCC44) | Tube Dry Pack | Standard Marking | |
| P89V51RC2FBC | P89V51RC2FBC,557 | 9352 777 25557 | Discontinued Replacement product | SOT376-1 (TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89V51RC2FN | P89V51RC2FN,112 | 9352 787 82112 | Discontinued Replacement product | SOT129-1 (DIP40) | Tube | Standard Marking | |
| P89V51RD2BN | P89V51RD2BN,112 | 9352 760 48112 | Discontinued Replacement product | SOT129-1 (DIP40) | Tube | Standard Marking | |
| P89V51RD2FA | P89V51RD2FA,512 | 9352 760 46512 | Discontinued Replacement product | SOT187-2 (PLCC44) | Tube Dry Pack | Standard Marking | |
| P89V51RD2FBC | P89V51RD2FBC,557 | 9352 760 47557 | Discontinued Replacement product | SOT376-1 (TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89V51RD2FN | P89V51RD2FN,112 | 9352 779 48112 | Discontinued Replacement product | SOT129-1 (DIP40) | Tube | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89V51RB2BBC | 935277723557 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RB2FA | 935278706529 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RB2FN | 935278707112 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RC2FA | 935277727512 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RC2FBC | 935277725557 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RC2FN | 935278782112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2BN | 935276048112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FA | 935276046512 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FBC | 935276047557 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FN | 935277948112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89V51RB2BBC | P89V51RB2BBC,557 | P89V51RB2BBC | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RB2FA | P89V51RB2FA,529 | P89V51RB2FA | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RB2FN | P89V51RB2FN,112 | P89V51RB2FN | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | NA | ||
| P89V51RC2FA | P89V51RC2FA,512 | P89V51RC2FA | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RC2FBC | P89V51RC2FBC,557 | P89V51RC2FBC | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RC2FN | P89V51RC2FN,112 | P89V51RC2FN | week 1, 2005 | 2.84 | 2.5839793281653747E8 | NA | NA | ||
| P89V51RD2BN | P89V51RD2BN,112 | P89V51RD2BN | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89V51RD2FA | P89V51RD2FA,512 | P89V51RD2FA | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RD2FBC | P89V51RD2FBC,557 | P89V51RD2FBC | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P89V51RD2FN | P89V51RD2FN,112 | P89V51RD2FN | week 1, 2005 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89V51RB2BBC | 935277723557 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RB2FA | 935278706529 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RB2FN | 935278707112 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89V51RC2FA | 935277727512 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RC2FBC | 935277725557 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RC2FN | 935278782112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2BN | 935276048112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FA | 935276046512 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FBC | 935276047557 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. | |
| P89V51RD2FN | 935277948112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. Replacement Parts is M0 LPC11xx family. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 8-bit 80C51 5 V low power 16/32/64 kB flash microcontroller with 1 kB RAM (v.5.0) | 2009-11-17 | |
| Application note | zip | P89V/LV51RD2 Boot Loader update V5 (v.5.0) | 2004-08-27 |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Technical note | Migrating from the P89V51Rx2 to P89CV51Rx2 (v.1.0) | 2011-01-24 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us