P87LPC762BD
Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP

The 87LPC762 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the 87LPC762 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The 87LPC762 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.
Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | I2C | Timers | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87LPC762BD | SOT163-1 (SO20) | 20.0 | 128.0 | 18.0 | 1.0 | 1.0 | 1.0 | SO20 | B | 2.7 | 6.0 | Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87LPC762BD | P87LPC762BD,512 | 9352 640 03512 | Volume production | SOT163-1 (SO20) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87LPC762BD | - | 9352 640 03112 | Withdrawn Replacement product | SOT163-1 (SO20) | Tube | Standard Marking |
| P87LPC762BD | P87LPC762BD,529 | 9352 640 03529 | Withdrawn Replacement product | SOT163-1 (SO20) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P87LPC762BD | 935264003112 | DN | |||||
| P87LPC762BD | 935264003529 | 31-Mar-06 | 30-jun-06 | See Comments | DN 55 |
| Standard Discontinuation. Bulk pack, 512. avail. Consult Marketing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87LPC762BD | P87LPC762BD,512 | P87LPC762BD | week 42, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87LPC762BD | - | P87LPC762BD | week 42, 2004 | ||||||
| P87LPC762BD | P87LPC762BD,529 | P87LPC762BD | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P87LPC762BD | 935264003112 | DN | |||||
| P87LPC762BD | 935264003529 | 31-Mar-06 | 30-jun-06 | See Comments | DN 55 |
| Standard Discontinuation. Bulk pack, 512. avail. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP (v.7.0) | 2001-10-26 | |
| Application note | Philips Microcontrollers in LIN Applications (v.1.0) | 2002-02-15 | |
| Application note | 87LPC76x as a remote control transmitter (v.2.0) | 2003-05-16 | |
| Application note | P87LPC76x in-system programming (v.2.0) | 2001-07-08 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | P87LPC762 Erratasheet (v.1.0) | 2002-04-17 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us