P87LPC764FDH
Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP

The P87LPC764 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC764 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC764 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.
Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | I2C | Timers | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87LPC764FDH | SOT360-1 (TSSOP20) | 20.0 | 128.0 | 18.0 | 1.0 | 1.0 | 1.0 | TSSOP20 | F | 2.7 | 6.0 | Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87LPC764FDH | P87LPC764FDH,512 | 9352 678 69512 | Volume production | SOT360-1 (TSSOP20) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87LPC764FDH | P87LPC764FDH,512 | P87LPC764FDH | week 47, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP (v.11.0) | 2003-09-03 | |
| Application note | Philips Microcontrollers in LIN Applications (v.1.0) | 2002-02-15 | |
| Application note | Low-cost A/D-Conversion with Philips LPC microcontrollers Application Note (v.1.0) | 2002-10-04 | |
| Application note | 87LPC76x as a remote control transmitter (v.2.0) | 2003-05-16 | |
| Application note | P87LPC76x in-system programming (v.2.0) | 2001-07-08 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | P87LPC764 Erratasheet (v.1.0) | 2002-04-17 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us