P87LPC768

Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and Pulse Width Modulator


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The P87LPC768 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC768 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC768 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300-600 ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD= 4.5 V to 6.0 V, 10 MHz when VDD= 2.7 V to 6.0 V.
  • Four-channel 10-bit Pulse Width Modulator
  • Four-channel multiplexed 8-bit A/D converter. Conversion time of 9.3uS at fosc= 20 MHz.
  • 2.7 V to 6.0 V operating range for digital functions.
  • 4 kbytes EPROM code memory.
  • 128 byte RAM data memory.
  • 32-byte customer code EPROM allows serialization of devices, storage of setup parameters, etc.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow.
  • Two analog comparators.
  • Full duplex UART.
  • I²C communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values.
  • Active low reset. On-chip power-on reset allows operation with no external reset components.
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Selectable Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 15 I/O pins minimum. Up to 18 I/O pins using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the P87LPC768 when fully on-chip oscillator and reset options are selected.
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs.
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA.
  • 20-pin DIP and SO packages.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P87LPC768BD, P87LPC768FD, P87LPC768FN
Block diagram: P87LPC768BD, P87LPC768FD, P87LPC768FN

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC768BDP87LPC768BD,5129352 673 60512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard Marking
P87LPC768FDP87LPC768FD,5129352 674 87512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard Marking
P87LPC768FNP87LPC768FN,1129352 674 88112Volume productionSOT146-1
(DIP20)
TubeStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC768BDP87LPC768BD,5299352 673 60529Withdrawn
Replacement product
SOT163-1
(SO20)
Standard Marking
P87LPC768FDP87LPC768FD,5299352 674 87529Withdrawn
Replacement product
SOT163-1
(SO20)
Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87LPC768BD93526736052931-Mar-0630-jun-06See CommentsDN 55
  • Part type package ONLY withdrawn
  • Sole source product
  • Standard availability
Standard Discontinuation. Bulk pack, 512. avail. Consult Marketing.
P87LPC768FD935267487529DN

Parametrics of this product

Type numberPackagefmax
(MHz)
RAM
(B)
I/O
pins
UART
I2C
ADC
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
P87LPC768BDSOT163-1
(SO20)
20.0128.018.01.01.04.01.04.0SO20B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and Pulse Width Modulator
P87LPC768FDSOT163-1
(SO20)
20.0128.018.01.01.04.01.04.0SO20F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and Pulse Width Modulator
P87LPC768FNSOT146-1
(DIP20)
20.0128.018.01.01.04.01.04.0DIP20F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and Pulse Width Modulator

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P87LPC768BDP87LPC768BD,512P87LPC768BDweek 50, 20042.842.5839793281653747E823
P87LPC768FDP87LPC768FD,512P87LPC768FDweek 50, 20042.842.5839793281653747E823
P87LPC768FNP87LPC768FN,112P87LPC768FNAlways Pb-free2.842.5839793281653747E8NANA

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P87LPC768BDP87LPC768BD,529P87LPC768BDAlways Pb-free2.842.5839793281653747E823
P87LPC768FDP87LPC768FD,529P87LPC768FDweek 50, 200423
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87LPC768BD93526736052931-Mar-0630-jun-06See CommentsDN 55
  • Part type package ONLY withdrawn
  • Sole source product
  • Standard availability
Standard Discontinuation. Bulk pack, 512. avail. Consult Marketing.
P87LPC768FD935267487529DN

Documentation for this product

TypeFormatTitleDate
Data sheetpdfLow power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and Pulse Width Modulator (v.3.0)2002-03-12
Application notepdfPhilips Microcontrollers in LIN Applications (v.1.0)2002-02-15
Application notepdf87LPC76x as a remote control transmitter (v.2.0)2003-05-16
Application notepdfP87LPC76x in-system programming (v.2.0)2001-07-08
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
Errata sheetpdfP87LPC768 Erratasheet (v.1.0)2002-04-17

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87LPC768BD9352 673 60512P87LPC768BD,512JAPANCHIP ONE STOPno02/10/2012Buy onlinenot available
P87LPC768FD9352 674 87512P87LPC768FD,512ASIAWPI1,140152002/11/2012Buy onlinenot available
   JAPANCHIP ONE STOPno02/10/2012Buy online 
P87LPC768FN9352 674 88112P87LPC768FN,112NADIGI-KEY CORPORATION8082/11/2012Buy onlinenot available
   NAARROW ELECTRONICS5972/10/2012Buy online 
   NAAVNET ELECTRONICS MARKETING5202/11/2012Buy online 
   NAMOUSER ELECTRONICS1752/11/2012Buy online 
   NAMOUSER ELECTRONICS1752/11/2012Buy online 
   EUARROW EUROPE1442/3/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.