P87LPC769HD
Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and DAC

Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and DAC



The P87LPC769 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC769 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC769 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.
| Type number | Package | Package name | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C | ADC | @ DAC |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87LPC769HD | SOT163-1 (SO20) | SO20 | 20 | 128 | 18 | 1 | 1 | H | 2.7 | 6 | Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and DAC | 1 | 4 | 2 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87LPC769HD | P87LPC769HD,512 | 9352 676 44512 | Volume production | SOT163-1 (SO20) | Tube Dry Pack | Standard Marking |
| P87LPC769HD | P87LPC769HD,518 | 9352 676 44518 | Volume production | SOT163-1 (SO20) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT163-1 | SO20 | plastic small outline package; 20 leads; body width 7.5 mm | MS-013 (JEDEC); 075E04 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87LPC769HD | P87LPC769HD,512 | P87LPC769HD | week 50, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 3 | ||
| P87LPC769HD | P87LPC769HD,518 | P87LPC769HD | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 3 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| P87LPC769 | Low power, low price, low pin count (20 pin) microcontroller with 4 kB OTP 8-bit A/D, and DAC | Data sheet | 2002-03-12 | |
| AN10210 | 87LPC76x as a remote control transmitter | Application note | 2003-05-16 | |
| AN466 | P87LPC76x in-system programming | Application note | 2001-07-08 | |
| 75016725 | Looking for more 32-bit MCU options? Start here. | Brochure | 2009-04-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| P87LPC769HD | 9352 676 44512 | P87LPC769HD,512 | not available | ||||||
| P87LPC769HD | 9352 676 44518 | P87LPC769HD,518 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us