P89LPC9102_9103_9107
8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter

8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter

The P89LPC9102/9103/9107 are single-chip microcontrollers in low-cost 10-pin and 14-pin packages based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9102/9103/9107 in order to reduce component count, board space, and system cost.
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC9103FTK | P89LPC9103FTK,115 | 9352 785 03115 | Discontinued Replacement product | SOT650-1 (HVSON10) | Reel Pack, SMD, 7" | Standard Marking | |
| P89LPC9103FTK | - | 9352 785 03151 | Withdrawn Replacement product | SOT650-1 (HVSON10) | Tray Pack, Bakeable, Single | Standard Marking | |
| P89LPC9103FTK | - | 9352 785 03118 | Withdrawn Replacement product | SOT650-1 (HVSON10) | Reel Pack, SMD, 13" | Standard Marking | |
| P89LPC9107FDH | P89LPC9107FDH,129 | 9352 784 97129 | Discontinued Replacement product | SOT402-1 (TSSOP14) | Standard Marking | ||
| P89LPC9107FDH/CP3240 | P89LPC9107FDH/CP32 | 9352 809 62112 | Withdrawn Replacement product | SOT402-1 (TSSOP14) | Tube | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC9103FTK | 935278503115 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89LPC9103FTK | 935278503151 | DN | |||||
| P89LPC9103FTK | 935278503118 | DN | |||||
| P89LPC9107FDH | 935278497129 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89LPC9107FDH/CP3240 | 935280962112 | 30-Sep-08 | 31-Dec-08 | P89LPC9107FDH | DN 60 |
| Std Part available. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC9103FTK | P89LPC9103FTK,115 | P89LPC9103FTK | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89LPC9103FTK | - | P89LPC9103FTK | 2.84 | 2.5839793281653747E8 | 1 | 1 | |||
| P89LPC9103FTK | - | P89LPC9103FTK | Always Pb-free | 2.84 | 2.5839793281653747E8 | ||||
| P89LPC9107FDH | P89LPC9107FDH,129 | P89LPC9107FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89LPC9107FDH/CP3240 | P89LPC9107FDH/CP32 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC9103FTK | 935278503115 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89LPC9103FTK | 935278503151 | DN | |||||
| P89LPC9103FTK | 935278503118 | DN | |||||
| P89LPC9107FDH | 935278497129 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| P89LPC9107FDH/CP3240 | 935280962112 | 30-Sep-08 | 31-Dec-08 | P89LPC9107FDH | DN 60 |
| Std Part available. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter (v.3.0) | 2007-07-10 | |
| Application note | Power management for the LPC900 family (v.1.0) | 2005-03-29 | |
| Application note | Using LPC900 code Flash as data storage (v.1.0) | 2004-12-13 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | LPC9102 Erratasheet (v.1.0) | 2007-01-22 | |
| Errata sheet | Errata sheet P89LPC9103 (v.2.0) | 2010-05-27 | |
| Errata sheet | Errata sheet P89LPC9107 (v.2.0) | 2010-05-11 | |
| User manual | P89LPC9102/9103/9107 User manual (v.2.0) | 2005-06-14 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us