P89LPC9107FDH
8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter

8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter

The P89LPC9102/9103/9107 are single-chip microcontrollers in low-cost 10-pin and 14-pin packages based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9102/9103/9107 in order to reduce component count, board space, and system cost.
Principal features
Additional features
8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P89LPC9107FDH | P89LPC9107FDH,129 | 9352 784 97129 | Discontinued Replacement product | SOT402-1 (TSSOP14) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC9107FDH | 935278497129 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC9107FDH | P89LPC9107FDH,129 | P89LPC9107FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC9107FDH | 935278497129 | 30-Jun-11 | 30-Sep-11 | See Comments | DN 67A |
| Limited Availability. NXP suggests 32-bit ARM Cortex-M0 family for 8-bit replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter (v.3.0) | 2007-07-10 | |
| Application note | Power management for the LPC900 family (v.1.0) | 2005-03-29 | |
| Application note | Using LPC900 code Flash as data storage (v.1.0) | 2004-12-13 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | LPC9102 Erratasheet (v.1.0) | 2007-01-22 | |
| Errata sheet | Errata sheet P89LPC9103 (v.2.0) | 2010-05-27 | |
| Errata sheet | Errata sheet P89LPC9107 (v.2.0) | 2010-05-11 | |
| User manual | P89LPC9102/9103/9107 User manual (v.2.0) | 2005-06-14 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us