P89LPC912_913_914

8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The P89LPC912/913/914 are single-chip microcontrollers in low-cost 14-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC912/913/914 in order to reduce component count, board space, and system cost.

Features

Principal features

  • 1 kB byte-erasable flash code memory organized into 256 B sectors and 16 B pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 128 B RAM data memory.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow or to become a PWM output.
  • 23-bit system timer that can also be used as a RTC.
  • Two analog comparators with selectable inputs and reference source.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities (P89LPC913, P89LPC914).
  • SPI communication port.
  • Internal RC oscillator (factory calibrated to +-1 pct) option allows operation without external oscillator components. The RC oscillator option is selectable and fine tunable.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • Up to 12 I/O pins when using internal oscillator and reset options.

Additional features

  • 14-pin TSSOP packages.
  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz (167 ns to 333 ns at 12 MHz). This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • In-Application Programming (IAP-Lite) and byte erase allows code memory to be used for non-volatile data storage.
  • Serial flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.
  • Low voltage reset (brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different power-down reduced power modes. Improved wake-up from Power-down mode (a LOW interrupt input starts execution). Typical power-down current is 1 uA (total power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Configurable on-chip oscillator with frequency range options selected by user programmed flash configuration bits. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz (P89LPC912, P89LPC913).
  • Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Programmable port output configuration options: quasi-bidirectional, open-drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC912/913/914 when internal reset option is selected.
  • Four interrupt priority levels.
  • Four keypad interrupt inputs.
  • Second data pointer.
  • Schmitt trigger port inputs.
  • Emulation support.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH
Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH
Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH
Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH
Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH
Block diagram: P89LPC912FDH, P89LPC912HDH, P89LPC913FDH

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC912FDHP89LPC912FDH,1299352 741 88129Volume productionSOT402-1
(TSSOP14)
Standard Marking
P89LPC912HDHP89LPC912HDH,1299352 834 22129Volume productionSOT402-1
(TSSOP14)
Standard Marking
P89LPC913FDHP89LPC913FDH,1299352 741 89129Volume productionSOT402-1
(TSSOP14)
Standard Marking

Parametrics of this product

Type numberPackagefmax
(MHz)
FLASH
(kB)
RAM
(B)
I/O
pins
SPI
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionUART
P89LPC912FDHSOT402-1
(TSSOP14)
18.01.0128.012.01.02.01.0TSSOP14F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM
P89LPC912HDHSOT402-1
(TSSOP14)
18.01.0128.012.01.02.01.0TSSOP14H2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM
P89LPC913FDHSOT402-1
(TSSOP14)
18.01.0128.012.01.02.01.0TSSOP14F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM1.0

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P89LPC912FDHP89LPC912FDH,129P89LPC912FDHweek 45, 20042.842.5839793281653747E811
P89LPC912HDHP89LPC912HDH,129P89LPC912HDHAlways Pb-free2.842.5839793281653747E811
P89LPC913FDHP89LPC913FDH,129P89LPC913FDHweek 45, 20042.842.5839793281653747E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM (v.5.0)2007-09-28
Application notepdfOff-line Li-Ion battery charger with P89LPC916 (v.1.0)2004-11-05
Application notepdfPower management for the LPC900 family (v.1.0)2005-03-29
Application notepdfLow-cost A/D-Conversion with Philips LPC microcontrollers Application Note (v.1.0)2002-10-04
Application notepdfAN10218 Philips LPC900 microcontrollers single cell power supply (v.1.0)2003-11-04
Application notepdfLPC900 family in 5V environments (v.1.0)2003-05-21
Application notepdfUsing LPC900 code Flash as data storage (v.1.0)2004-12-13
Application notepdfLPC900 external crystal start-up (v.1.0)2004-04-27
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
Errata sheetpdfErrata sheet P89LPC912 (v.3.0)2010-03-18
Errata sheetpdfErrata sheet P89LPC913 (v.2.0)2010-02-25
Errata sheetpdfErrata sheet P89LPC914_2 (v.2.0)2010-02-25
User manualpdfP89LPC912/913/914 USER MANUAL (v.1.0)2003-12-08

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC912FDH9352 741 88129P89LPC912FDH,129NAARROW ELECTRONICS8762/10/2012Buy onlinenot available
   NAMOUSER ELECTRONICS7592/10/2012Buy online 
   NAMOUSER ELECTRONICS7592/10/2012Buy online 
   NAAVNET ELECTRONICS MARKETING5402/10/2012Buy online 
   EUFARNELL282/10/2012Buy online 
   ASIAELEMENT14 APAC282/10/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 
P89LPC912HDH9352 834 22129P89LPC912HDH,129      not available
P89LPC913FDH9352 741 89129P89LPC913FDH,129NAMOUSER ELECTRONICS8002/10/2012Buy onlinenot available
   NAMOUSER ELECTRONICS8002/10/2012Buy online 
   JAPANCHIP ONE STOPno02/10/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.