P89LPC913FDH
8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM



The P89LPC912/913/914 are single-chip microcontrollers in low-cost 14-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC912/913/914 in order to reduce component count, board space, and system cost.
Principal features
Additional features
8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM
| Type number | Package | Package name | fmax (MHz) | RAM (B) | I/O pins | UART | SPI | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC913FDH | SOT402-1 (TSSOP14) | TSSOP14 | 18 | 128 | 12 | 1 | 1 | 2 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1 | 1 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P89LPC913FDH | P89LPC913FDH,129 | 9352 741 89129 | Volume production | SOT402-1 (TSSOP14) | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT402-1 | TSSOP14 | plastic thin shrink small outline package; 14 leads; body width 4.4 mm | MO-153 (JEDEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC913FDH | P89LPC913FDH,129 | P89LPC913FDH | week 45, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| P89LPC912_913_914 | 8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM | Data sheet | 2007-09-28 | |
| AN10338 | Off-line Li-Ion battery charger with P89LPC916 | Application note | 2004-11-05 | |
| AN10367 | Power management for the LPC900 family | Application note | 2005-03-29 | |
| AN10187 | Low-cost A/D-Conversion with Philips LPC microcontrollers Application Note | Application note | 2002-10-04 | |
| AN10218 | AN10218 Philips LPC900 microcontrollers single cell power supply | Application note | 2003-11-04 | |
| AN10220 | LPC900 family in 5V environments | Application note | 2003-05-21 | |
| AN10342 | Using LPC900 code Flash as data storage | Application note | 2004-12-13 | |
| AN10289 | LPC900 external crystal start-up | Application note | 2004-04-27 | |
| 75016725 | Looking for more 32-bit MCU options? Start here. | Brochure | 2009-04-01 | |
| ES_P89LPC912 | Errata sheet P89LPC912 | Errata sheet | 2010-03-18 | |
| ES_P89LPC913 | Errata sheet P89LPC913 | Errata sheet | 2010-02-25 | |
| ES_P89LPC914 | Errata sheet P89LPC914_2 | Errata sheet | 2010-02-25 | |
| UM_P89LPC912_913_914 | P89LPC912/913/914 USER MANUAL | User manual | 2003-12-08 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us