P89LPC915_916_917
8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V flash with 8-bit A/D converter

8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V flash with 8-bit A/D converter

The P89LPC915/916/917 are single-chip microcontrollers, available in low-cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC915/916/917 in order to reduce component count, board space, and system cost.
Principal features
Additional features
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,129 | 9352 762 05129 | Volume production | SOT402-1 (TSSOP14) | Standard Marking | ||
| P89LPC915FN | P89LPC915FN,112 | 9352 812 83112 | Volume production | SOT27-1 (DIP14) | Tube | Standard Marking | |
| P89LPC916FDH | P89LPC916FDH,118 | 9352 762 06118 | Volume production | SOT403-1 (TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| P89LPC917FDH | P89LPC917FDH,129 | 9352 762 07129 | Volume production | SOT403-1 (TSSOP16) | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,118 | 9352 762 05118 | Withdrawn Replacement product | SOT402-1 (TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| P89LPC916FDH | P89LPC916FDH,129 | 9352 762 06129 | Withdrawn Replacement product | SOT403-1 (TSSOP16) | Standard Marking |
| Type number | Package | fmax (MHz) | FLASH (kB) | RAM (B) | I/O pins | UART | I2C | ADC | @ DAC | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | SPI |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | SOT402-1 (TSSOP14) | 18.0 | 2.0 | 256.0 | 12.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 1.0 | TSSOP14 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | |
| P89LPC915FN | SOT27-1 (DIP14) | 18.0 | 2.0 | 256.0 | 12.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 1.0 | DIP14 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | |
| P89LPC916FDH | SOT403-1 (TSSOP16) | 18.0 | 2.0 | 256.0 | 14.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 1.0 | TSSOP16 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1.0 |
| P89LPC917FDH | SOT403-1 (TSSOP16) | 18.0 | 2.0 | 256.0 | 14.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 1.0 | TSSOP16 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,129 | P89LPC915FDH | week 45, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89LPC915FN | P89LPC915FN,112 | P89LPC915FN | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | NA | ||
| P89LPC916FDH | P89LPC916FDH,118 | P89LPC916FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89LPC917FDH | P89LPC917FDH,129 | P89LPC917FDH | week 45, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,118 | P89LPC915FDH | week 45, 2004 | 1 | 1 | ||||
| P89LPC916FDH | P89LPC916FDH,129 | P89LPC916FDH | week 45, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us