P89LPC920_921_922_9221
8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM

8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM

The P89LPC920/921/922/9221 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC920/921/922/9221 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC920/921/922/9221 in order to reduce component count, board space, and system cost.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC920FDH | P89LPC920FDH,529 | 9352 746 24529 | Volume production | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC921FDH | P89LPC921FDH,512 | 9352 737 87512 | Volume production | SOT360-1 (TSSOP20) | Tube Dry Pack | Standard Marking | |
| P89LPC921FDH | P89LPC921FDH,518 | 9352 737 87518 | Volume production | SOT360-1 (TSSOP20) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| P89LPC922FDH | P89LPC922FDH,512 | 9352 737 88512 | Volume production | SOT360-1 (TSSOP20) | Tube Dry Pack | Standard Marking | |
| P89LPC922FN | P89LPC922FN,112 | 9352 742 24112 | Volume production | SOT146-1 (DIP20) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC920FDH | P89LPC920FDH,129 | 9352 746 24129 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC920FDH/CP3244 | P89LPC920FDH/CP324 | 9352 830 03512 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Tube Dry Pack | Standard Marking | |
| P89LPC921FDH | P89LPC921FDH,129 | 9352 737 87129 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC921FDH | P89LPC921FDH,529 | 9352 737 87529 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC922FDH/G | P89LPC922FDH/G,512 | 9352 781 93512 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Tube Dry Pack | Standard Marking | |
| P89LPC922FDH | P89LPC922FDH,112 | 9352 737 88112 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Tube | Standard Marking | |
| P89LPC922FDH | P89LPC922FDH,129 | 9352 737 88129 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC922FDH | P89LPC922FDH,529 | 9352 737 88529 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking | ||
| P89LPC922FN | P89LPC922FN,129 | 9352 742 24129 | Withdrawn Replacement product | SOT146-1 (DIP20) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC920FDH | 935274624129 | DN | |||||
| P89LPC920FDH/CP3244 | 935283003512 | 30-Sep-08 | 31-Dec-08 | P89LPC920FDH | DN 60 |
| Std Part available. |
| P89LPC921FDH | 935273787129 | DN | |||||
| P89LPC921FDH | 935273787529 | DN | |||||
| P89LPC922FDH/G | 935278193512 | DN | |||||
| P89LPC922FDH | 935273788112 | DN | |||||
| P89LPC922FDH | 935273788129 | DN | |||||
| P89LPC922FDH | 935273788529 | DN | |||||
| P89LPC922FN | 935274224129 | DN |
| Type number | Package | fmax (MHz) | FLASH (kB) | RAM (B) | I/O pins | UART | I2C | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC920FDH | SOT360-1 (TSSOP20) | 18.0 | 2.0 | 256.0 | 18.0 | 1.0 | 1.0 | 2.0 | 2.0 | TSSOP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM |
| P89LPC921FDH | SOT360-1 (TSSOP20) | 18.0 | 4.0 | 256.0 | 18.0 | 1.0 | 1.0 | 2.0 | 2.0 | TSSOP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM |
| P89LPC922FDH | SOT360-1 (TSSOP20) | 18.0 | 8.0 | 256.0 | 18.0 | 1.0 | 1.0 | 2.0 | 2.0 | TSSOP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM |
| P89LPC922FN | SOT146-1 (DIP20) | 18.0 | 8.0 | 256.0 | 18.0 | 1.0 | 1.0 | 2.0 | 2.0 | DIP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC920FDH | P89LPC920FDH,529 | P89LPC920FDH | week 50, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 2 | ||
| P89LPC921FDH | P89LPC921FDH,512 | P89LPC921FDH | week 46, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 2 | ||
| P89LPC921FDH | P89LPC921FDH,518 | P89LPC921FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 2 | ||
| P89LPC922FDH | P89LPC922FDH,512 | P89LPC922FDH | week 46, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 2 | ||
| P89LPC922FN | P89LPC922FN,112 | P89LPC922FN | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC920FDH | P89LPC920FDH,129 | P89LPC920FDH | 1 | 1 | |||||
| P89LPC920FDH/CP3244 | P89LPC920FDH/CP324 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 2 | |||
| P89LPC921FDH | P89LPC921FDH,129 | P89LPC921FDH | 1 | 1 | |||||
| P89LPC921FDH | P89LPC921FDH,529 | P89LPC921FDH | week 46, 2004 | 1 | 2 | ||||
| P89LPC922FDH/G | P89LPC922FDH/G,512 | Always Pb-free | 1 | 2 | |||||
| P89LPC922FDH | P89LPC922FDH,112 | P89LPC922FDH | 2.84 | 2.5839793281653747E8 | 1 | 1 | |||
| P89LPC922FDH | P89LPC922FDH,129 | P89LPC922FDH | 2.84 | 2.5839793281653747E8 | 1 | 1 | |||
| P89LPC922FDH | P89LPC922FDH,529 | P89LPC922FDH | 2.84 | 2.5839793281653747E8 | 1 | 2 | |||
| P89LPC922FN | P89LPC922FN,129 | P89LPC922FN | 2.84 | 2.5839793281653747E8 | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC920FDH | 935274624129 | DN | |||||
| P89LPC920FDH/CP3244 | 935283003512 | 30-Sep-08 | 31-Dec-08 | P89LPC920FDH | DN 60 |
| Std Part available. |
| P89LPC921FDH | 935273787129 | DN | |||||
| P89LPC921FDH | 935273787529 | DN | |||||
| P89LPC922FDH/G | 935278193512 | DN | |||||
| P89LPC922FDH | 935273788112 | DN | |||||
| P89LPC922FDH | 935273788129 | DN | |||||
| P89LPC922FDH | 935273788529 | DN | |||||
| P89LPC922FN | 935274224129 | DN |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us