P89LPC924_925
8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter

8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter

The P89LPC924/925 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC924/925 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC924/925 in order to reduce component count, board space, and system cost.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC924FDH | P89LPC924FDH,518 | 9352 746 23518 | Volume production | SOT360-1 (TSSOP20) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| P89LPC925FDH | P89LPC925FDH,529 | 9352 746 25529 | Volume production | SOT360-1 (TSSOP20) | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC924FDH | P89LPC924FDH,529 | 9352 746 23529 | Withdrawn Replacement product | SOT360-1 (TSSOP20) | Standard Marking |
| Type number | Package | fmax (MHz) | FLASH (kB) | RAM (B) | I/O pins | UART | I2C | ADC | @ DAC | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC924FDH | SOT360-1 (TSSOP20) | 18.0 | 4.0 | 256.0 | 18.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 2.0 | TSSOP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter |
| P89LPC925FDH | SOT360-1 (TSSOP20) | 18.0 | 4.0 | 256.0 | 18.0 | 1.0 | 1.0 | 4.0 | 1.0 | 2.0 | 2.0 | TSSOP20 | F | 2.4 | 3.6 | 8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC924FDH | P89LPC924FDH,518 | P89LPC924FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 2 | ||
| P89LPC925FDH | P89LPC925FDH,529 | P89LPC925FDH | week 22, 2005 | 2.84 | 2.5839793281653747E8 | 1 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC924FDH | P89LPC924FDH,529 | P89LPC924FDH | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 2 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us