P89LPC930_931

8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The P89LPC930/931 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC930/931 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC930/931 in order to reduce component count, board space, and system cost.

Features

  • high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is 6 times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • 4 kB/8 kB Flash code memory with 1 kB sectors, and 64-byte page size.
  • Byte-erase allowing code memory to be used for data storage.
  • Flash program operation completes in 2 ms.
  • Flash erase operation completes in 2 ms.
  • 256-byte RAM data memory.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow or to become a PWM output.
  • Real-Time clock that can also be used as a system timer.
  • Two analog comparators with selectable inputs and reference source.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities.
  • 400 kHz byte-wide I2C-bus communication port.
  • SPI communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The Watchdog time-out time is selectable from 8 values.
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Low voltage reset (Brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed Flash configuration bits). The RC oscillator (factory calibrated to +-1 pct) option allows operation without external oscillator components. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz. The RC oscillator option is selectable and fine tunable.
  • Programmable port output configuration options:
    • Quasi-bidirectional
    • Open drain
    • Push-pull
    • Input-only
  • Port 'input pattern match'detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • Second data pointer.
  • Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins. Maximum combined I/O current of 100 mA.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 23 I/O pins minimum (28-pin package). Up to 26 I/O pins while using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the P89LPC930/931 using on-chip oscillator and on-chip reset options.
  • Serial Flash programming allows in-circuit production coding. Flash security bits prevent reading of sensitive programs.
  • In-Application Programming of the Flash code memory. This allows changing the code in a running application.
  • Idle and two different Power-down reduced power modes. Improved wake-up from Power-down mode (a low interrupt input starts execution). Typical Power-down current is 1 uA (total Power-down with voltage comparators disabled).
  • 28-pin TSSOP package.
  • Emulation support.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P89LPC930FDH, P89LPC931FDH
Block diagram: P89LPC930FDH, P89LPC931FDH

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC930FDHP89LPC930FDH,1299352 737 48129Volume productionSOT361-1
(TSSOP28)
Standard Marking
P89LPC931FDHP89LPC931FDH,1129352 738 77112Volume productionSOT361-1
(TSSOP28)
TubeStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC930FDH/CV9620-9352 849 79129Withdrawn
Replacement product
SOT361-1
(TSSOP28)
Standard Marking
P89LPC930FDH/CP3239P89LPC930FDHCP32399352 806 54112Withdrawn
Replacement product
SOT361-1
(TSSOP28)
TubeStandard Marking
P89LPC930FDH/CP3263-9352 883 91518Withdrawn
Replacement product
SOT361-1
(TSSOP28)
Reel Dry Pack, SMD, 13"Standard Marking
P89LPC930FDH/CP3263CP3263,5129352 883 91512Withdrawn
Replacement product
SOT361-1
(TSSOP28)
Tube Dry PackStandard Marking
P89LPC931FDHP89LPC931FDH,1299352 738 77129Withdrawn
Replacement product
SOT361-1
(TSSOP28)
Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P89LPC930FDH/CV9620935284979129DN
P89LPC930FDH/CP323993528065411230-Sep-0831-Dec-08P89LPC930FDHDN 60
  • Sole source product
  • Standard availability
Std Part available.
P89LPC930FDH/CP3263935288391518DN
P89LPC930FDH/CP326393528839151230-sep-1031-dec-10P89LPC930FDHDN 65
  • Customer specific product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life.
P89LPC931FDH935273877129DN

Parametrics of this product

Type numberPackagefmax
(MHz)
FLASH
(kB)
RAM
(B)
I/O
pins
UART
I2C
SPI
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
P89LPC930FDHSOT361-1
(TSSOP28)
18.04.0256.026.01.01.01.02.02.0TSSOP28F2.43.68-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM
P89LPC931FDHSOT361-1
(TSSOP28)
18.08.0256.026.01.01.01.02.02.0TSSOP28F2.43.68-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P89LPC930FDHP89LPC930FDH,129P89LPC930FDHweek 47, 20042.842.5839793281653747E811
P89LPC931FDHP89LPC931FDH,112P89LPC931FDHweek 47, 20042.842.5839793281653747E811

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P89LPC930FDH/CV9620-Always Pb-free11
P89LPC930FDH/CP3239P89LPC930FDHCP3239Always Pb-free2.842.5839793281653747E811
P89LPC930FDH/CP3263-Always Pb-free2.842.5839793281653747E8
P89LPC930FDH/CP3263CP3263,512Always Pb-free2.842.5839793281653747E812
P89LPC931FDHP89LPC931FDH,129P89LPC931FDH11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P89LPC930FDH/CV9620935284979129DN
P89LPC930FDH/CP323993528065411230-Sep-0831-Dec-08P89LPC930FDHDN 60
  • Sole source product
  • Standard availability
Std Part available.
P89LPC930FDH/CP3263935288391518DN
P89LPC930FDH/CP326393528839151230-sep-1031-dec-10P89LPC930FDHDN 65
  • Customer specific product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life.
P89LPC931FDH935273877129DN

Documentation for this product

TypeFormatTitleDate
Data sheetpdf8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM (v.5.0)2004-12-15
Application notepdfAdding ISP firmware to an LPC900 software project (v.2.0)2009-04-21
Application notepdfOff-line Li-Ion battery charger with P89LPC916 (v.1.0)2004-11-05
Application notepdfPower management for the LPC900 family (v.1.0)2005-03-29
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
Errata sheetpdfErrata sheet P89LPC930 (v.1.2)2008-11-12
Errata sheetpdfErrata sheet P89LPC931 (v.1.2)2008-11-12
Other typezipAdding ISP in source code (v.1.0)2005-01-11
Other typezipCP900 programmer software update V1.5 (v.1.5)2005-01-17
Other typezipAN10337 Adding ISP firmware to an LPC900 software project (v.2.0)2010-04-15
User manualpdfP89LPC930/931 USER MANUAL (v.1.0)2003-12-08

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC930FDH9352 737 48129P89LPC930FDH,129EUARROW EUROPE14,6372/3/2012Buy onlinenot available
   ASIAFUTURE ELECTRONICS- ASIA9,4862/6/2012Buy online 
   ASIAAVNET EXPRESS ASIA7,6501/12/2012Buy online 
   NADIGI-KEY CORPORATION5,2402/10/2012Buy online 
   NAFUTURE ELECTRONICS1,5572/6/2012Buy online 
   NAMOUSER ELECTRONICS4032/10/2012Buy online 
   NAMOUSER ELECTRONICS4032/10/2012Buy online 
   NAAVNET ELECTRONICS MARKETING2752/10/2012Buy online 
   ASIAELEMENT14 APAC1292/10/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 
P89LPC931FDH9352 738 77112P89LPC931FDH,112NAFUTURE ELECTRONICS2,9842/6/2012Buy onlinenot available
   NADIGI-KEY CORPORATION2,8882/10/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,8702/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING9702/10/2012Buy online 
   EUARROW EUROPE92/3/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.