P89LPC932A1FDH
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM

8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM

The P89LPC932A1 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC932A1 in order to reduce component count, board space, and system cost.
Principal features
Additional features
Comparison to the P89LPC932
The P89LPC932A1 includes several improvements compared to the P89LPC932. Please see P89LPC932A1 User manual for additional detailed information.
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
| Type number | Package | fmax (MHz) | FLASH (kB) | RAM (B) | @ EEPROM (B) | I/O pins | UART | I2C | SPI | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC932A1FDH | SOT361-1 (TSSOP28) | 18.0 | 8.0 | 768.0 | 512.0 | 26.0 | 1.0 | 1.0 | 1.0 | 3.0 | 1.0 | TSSOP28 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P89LPC932A1FDH | P89LPC932A1FDH,512 | 9352 761 32512 | Volume production | SOT361-1 (TSSOP28) | Tube Dry Pack | Standard Marking |
| P89LPC932A1FDH/G | P89LPC932A1FDH/G,5 | 9352 803 63512 | Volume production | SOT361-1 (TSSOP28) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P89LPC932A1FDH | P89LPC932A1FDH,529 | 9352 761 32529 | Withdrawn Replacement product | SOT361-1 (TSSOP28) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC932A1FDH | 935276132529 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC932A1FDH | P89LPC932A1FDH,512 | P89LPC932A1FDH | week 47, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 2 | ||
| P89LPC932A1FDH/G | P89LPC932A1FDH/G,5 | P89LPC932A1FDH/G | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC932A1FDH | P89LPC932A1FDH,529 | P89LPC932A1FDH | week 47, 2004 | 2 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC932A1FDH | 935276132529 | DN |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us