P89LPC930/931
8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM

8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM



The P89LPC930/931 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC930/931 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC930/931 in order to reduce component count, board space, and system cost.

| Type number | Package | Package name | fmax (MHz) | RAM (B) | I/O pins | UART | SPI | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | I2C | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | SOT361-1 (TSSOP28) | TSSOP28 | 18 | 256 | 26 | 1 | 1 | 2 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM | 4 | 1 | 2 |
| P89LPC931FDH | SOT361-1 (TSSOP28) | TSSOP28 | 18 | 256 | 26 | 1 | 1 | 2 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM | 8 | 1 | 2 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P89LPC930FDH | P89LPC930FDH,129 | 9352 737 48129 | Volume production | SOT361-1 (TSSOP28) | ||
| P89LPC931FDH | P89LPC931FDH,112 | 9352 738 77112 | Volume production | SOT361-1 (TSSOP28) | Tube | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT361-1 | TSSOP28 | plastic thin shrink small outline package; 28 leads; body width 4.4 mm | MO-153 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | P89LPC930FDH,129 | P89LPC930FDH | week 47, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| P89LPC931FDH | P89LPC931FDH,112 | P89LPC931FDH | week 47, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| P89LPC930_931 | 8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM | Data sheet | 2004-12-15 | |
| AN10338 | Off-line Li-Ion battery charger with P89LPC916 | Application note | 2004-11-05 | |
| AN10367 | Power management for the LPC900 family | Application note | 2005-03-29 | |
| 75016725 | Looking for more 32-bit MCU options? Start here. | Brochure | 2009-04-01 | |
| ES_P89LPC930 | Errata sheet P89LPC930 | Errata sheet | 2008-11-12 | |
| ES_P89LPC931 | Errata sheet P89LPC931 | Errata sheet | 2008-11-12 | |
| Adding_ISP_in_source_code | Adding ISP in source code | Other type | zip | 2005-01-11 |
| cp900setup_en | CP900 programmer software update V1.5 | Other type | zip | 2005-01-17 |
| AN10337 | AN10337 Adding ISP firmware to an LPC900 software project | Other type | zip | 2012-07-31 |
| UM_P89LPC930_931 | P89LPC930/931 USER MANUAL | User manual | 2003-12-08 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | 9352 737 48129 | P89LPC930FDH,129 | ASIA | AVNET EXPRESS ASIA | 5,100 | 5/24/2013 | Not available | ||
| NA | DIGI-KEY CORPORATION | 3,462 | 5/24/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 1,110 | 5/24/2013 | ||||||
| NA | Newark element14 | 290 | 1 | 5/24/2013 | |||||
| P89LPC931FDH | 9352 738 77112 | P89LPC931FDH,112 | NA | DIGI-KEY CORPORATION | 802 | 5/24/2013 | Not available | ||
| EU | AVNET EXPRESS EUROPE | 255 | 5/24/2013 | ||||||
| EU | ARROW EUROPE | 51 | 5/24/2013 | ||||||
| NA | FUTURE ELECTRONICS | 38 | 5/23/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 38 | 5/23/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 38 | 5/23/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us