80C552_83C552

Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The 80C552/83C552 (hereafter generically referred to as 8XC552) Single-Chip 8-Bit Microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The 8XC552 has the same instruction set as the 80C51.

Three versions of the derivative exist:

  • 83C552?8 kbytes mask programmable ROM
  • 80C552?ROMless version of the 83C552
  • 87C552?8 kbytes EPROM (described in a separate chapter)

The 8XC552 contains a non-volatile 8k ? 8 read-only program memory (83C552), a volatile 256 ? 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, two-priority-level, nested interrupt structure, an 8-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I2C-bus), a "watchdog" timer and on-chip oscillator and timing circuits. For systems that require extra capability, the 8XC552 can be expanded using standard TTL compatible memories and logic.

In addition, the 8XC552 has two software selectable modes of power reduction?idle mode and power-down mode. The idle mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.

The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three-byte. With a 16 MHz (24 MHz) crystal, 58 pct of the instructions are executed in 0.75 us (0.5 us) and 40 pct in 1.5 us (1 us). Multiply and divide instructions require 3 us (2 us).

Features

  • 80C51 central processing unit
  • 8k ? 8 ROM expandable externally to 64 kbytes
  • ROM code protection
  • An additional 16-bit timer/counter coupled to four capture registers and three compare registers
  • Two standard 16-bit timer/counters
  • 256 ? 8 RAM, expandable externally to 64 kbytes
  • Capable of producing eight synchronized, timed outputs
  • A 10-bit ADC with eight multiplexed analog inputs
  • Two 8-bit resolution, pulse width modulation outputs
  • Five 8-bit I/O ports plus one 8-bit input port shared with analog inputs
  • I2C-bus serial I/O port with byte oriented master and slave functions
  • Full-duplex UART compatible with the standard 80C51
  • On-chip watchdog timer
  • Three speed ranges:
    • 3.5 to 16 MHz
    • 3.5 to 24 MHz (ROM, ROMless only)
  • Three operating ambient temperature ranges:
    • P83C552xBx: 0 Cel to +70 Cel
    • P83C552xFx: ?40 Cel to +85 Cel (XTAL frequency max. 24 MHz)
    • P83C552xHx: ?40 Cel to +125 Cel (XTAL frequency max. 16 MHz)
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P80C552EBA, P80C552EBB, P80C552EFA, P80C552EFB, P80C552IBA, P80C552IFA, P83C552EFA
Block diagram: P80C552EBA, P80C552EBB, P80C552EFA, P80C552EFB, P80C552IBA, P80C552IFA, P83C552EFA

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P80C552EBA/08P80C552EBA/08,5129352 628 03512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552EBA/08P80C552EBA/08,5189352 628 03518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552EBB/08P80C552EBB/08,5579352 628 15557Volume productionSOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
P80C552EFA/08P80C552EFA/08,5129352 370 80512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552EFA/08P80C552EFA/08,5189352 370 80518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552EFB/08P80C552EFB/08,5579352 371 20557Volume productionSOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
P80C552IBA/08P80C552IBA/08,5129352 628 04512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552IBA/08P80C552IBA/08,5189352 628 04518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552IFA/08P80C552IFA/08,5129352 371 00512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P80C552EBA/08/GP80C552EBA/08/G,519352 789 74518Withdrawn
Replacement product
SOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552EBB/08/GP80C552EBB/08/G,559352 789 75557Withdrawn
Replacement product
SOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
P80C552EFA/08/GP80C552EFA/08/G,519352 789 78518Withdrawn
Replacement product
SOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552IFA/08P80C552IFA/08,5189352 371 00518Withdrawn
Replacement product
SOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P83C552EFA/098P83C552EFA/098,5189352 634 53518Withdrawn
Replacement product
SOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P80C552EBA/08/G935278974518DN
P80C552EBB/08/G93527897555730-Sep-0631-Dec-06P80C552EBB/08DN 56
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life. See Replacement.
P80C552EFA/08/G93527897851830-Sep-0631-Dec-06P80C552EFA/08DN 56
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life. See Replacement.
P80C552IFA/08935237100518DN
P83C552EFA/09893526345351830-sep-1031-dec-10P80C552EFA/08DN 65
  • Customer specific product
  • Standard availability
Standard End of Life.

Parametrics of this product

Type numberPackagefmax
(MHz)
RAM
(B)
I/O
pins
UART
I2C
ADC
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
P80C552EBASOT188-2
(PLCC68)
16.0256.048.01.01.08.03.02.0PLCC68B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
P80C552EBBSOT318-2
(QFP80)
16.0256.048.01.01.08.03.02.0QFP80B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
P80C552EFASOT188-2
(PLCC68)
16.0256.048.01.01.08.03.02.0PLCC68F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
P80C552EFBSOT318-2
(QFP80)
16.0256.048.01.01.08.03.02.0QFP80F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
P80C552IBASOT188-2
(PLCC68)
24.0256.048.01.01.08.03.02.0PLCC68B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
P80C552IFASOT188-2
(PLCC68)
24.0256.048.01.01.08.03.02.0PLCC68F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P80C552EBA/08P80C552EBA/08,512P80C552EBA/08week 52, 20042.842.5839793281653747E834
P80C552EBA/08P80C552EBA/08,518P80C552EBA/08week 52, 20042.842.5839793281653747E834
P80C552EBB/08P80C552EBB/08,557P80C552EBB/08week 46, 20042.842.5839793281653747E823
P80C552EFA/08P80C552EFA/08,512P80C552EFA/08week 53, 20042.842.5839793281653747E834
P80C552EFA/08P80C552EFA/08,518P80C552EFA/08week 53, 20042.842.5839793281653747E834
P80C552EFB/08P80C552EFB/08,557P80C552EFB/08week 51, 20042.842.5839793281653747E823
P80C552IBA/08P80C552IBA/08,512P80C552IBA/08week 53, 20042.842.5839793281653747E834
P80C552IBA/08P80C552IBA/08,518P80C552IBA/08week 53, 20042.842.5839793281653747E834
P80C552IFA/08P80C552IFA/08,512P80C552IFA/08week 53, 20042.842.5839793281653747E834

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P80C552EBA/08/GP80C552EBA/08/G,51Always Pb-free34
P80C552EBB/08/GP80C552EBB/08/G,55Always Pb-free23
P80C552EFA/08/GP80C552EFA/08/G,51Always Pb-free34
P80C552IFA/08P80C552IFA/08,518P80C552IFA/08week 53, 200434
P83C552EFA/098P83C552EFA/098,518week 4, 20052,842,58E+0834
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P80C552EBA/08/G935278974518DN
P80C552EBB/08/G93527897555730-Sep-0631-Dec-06P80C552EBB/08DN 56
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life. See Replacement.
P80C552EFA/08/G93527897851830-Sep-0631-Dec-06P80C552EFA/08DN 56
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard End of Life. See Replacement.
P80C552IFA/08935237100518DN
P83C552EFA/09893526345351830-sep-1031-dec-10P80C552EFA/08DN 65
  • Customer specific product
  • Standard availability
Standard End of Life.

Documentation for this product

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P80C552EBA/089352 628 03512P80C552EBA/08,512NAWPG AMERICAS INC.1,2962/8/2012Buy onlinenot available
   ASAVNET EXPRESS ASIA1,2961/12/2012Buy online 
   NADIGI-KEY CORPORATION1,0972/8/2012Buy online 
   EUARROW EUROPE8212/3/2012Buy online 
   NAMOUSER ELECTRONICS5772/8/2012Buy online 
   NAMOUSER ELECTRONICS5772/8/2012Buy online 
   ASELEMENT14 APAC5122/8/2012Buy online 
   ASIAWPI901802/08/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 
P80C552EBA/089352 628 03518P80C552EBA/08,518EUFUTURE ELECTRONICS UK3,0002/6/2012Buy onlinenot available
   ASFUTURE ELECTRONICS- ASIA1,5002/6/2012Buy online 
   ASELEMENT14 APAC5122/8/2012Buy online 
   JAPANCHIP ONE STOPyes02/09/2012Buy online 
P80C552EBB/089352 628 15557P80C552EBB/08,557NADIGI-KEY CORPORATION1,1302/8/2012Buy onlinenot available
   NAMOUSER ELECTRONICS202/8/2012Buy online 
   NAMOUSER ELECTRONICS202/8/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 
P80C552EFA/089352 370 80512P80C552EFA/08,512ASFUTURE ELECTRONICS- ASIA7,3092/6/2012Buy onlinenot available
   NAMOUSER ELECTRONICS1,6532/8/2012Buy online 
   NAMOUSER ELECTRONICS1,6532/8/2012Buy online 
   EUFUTURE ELECTRONICS UK1,3682/6/2012Buy online 
   NADIGI-KEY CORPORATION1,2602/8/2012Buy online 
   EUARROW EUROPE4502/3/2012Buy online 
   NAAVNET ELECTRONICS MARKETING472/8/2012Buy online 
   JAPANCHIP ONE STOPyes02/09/2012Buy online 
P80C552EFA/089352 370 80518P80C552EFA/08,518NAAVNET ELECTRONICS MARKETING2502/8/2012Buy onlinenot available
   ASIASACL - Hong Kong/Chinayes25002/01/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 
P80C552EFB/089352 371 20557P80C552EFB/08,557EUARROW EUROPE1,3762/3/2012Buy onlinenot available
   JAPANCHIP ONE STOPno02/09/2012Buy online 
P80C552IBA/089352 628 04512P80C552IBA/08,512NADIGI-KEY CORPORATION3,0252/8/2012Buy onlinenot available
   EUFUTURE ELECTRONICS UK2,4122/6/2012Buy online 
   NAFUTURE ELECTRONICS1,0662/6/2012Buy online 
   NAMOUSER ELECTRONICS7602/8/2012Buy online 
   NAMOUSER ELECTRONICS7602/8/2012Buy online 
   ASAVNET EXPRESS ASIA6481/12/2012Buy online 
   NAARROW ELECTRONICS6452/8/2012Buy online 
   ASELEMENT14 APAC5122/8/2012Buy online 
   NAWPG AMERICAS INC.2882/8/2012Buy online 
   ASIAWPI28864802/08/2012Buy online 
   EUARROW EUROPE1072/3/2012Buy online 
   JAPANCHIP ONE STOPyes02/09/2012Buy online 
P80C552IBA/089352 628 04518P80C552IBA/08,518ASFUTURE ELECTRONICS- ASIA1,5002/6/2012Buy onlinenot available
   ASELEMENT14 APAC5122/8/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 
P80C552IFA/089352 371 00512P80C552IFA/08,512ASFUTURE ELECTRONICS- ASIA2,3622/6/2012Buy onlinenot available
   EUFUTURE ELECTRONICS UK1,2602/6/2012Buy online 
   NADIGI-KEY CORPORATION8672/8/2012Buy online 
   NAFUTURE ELECTRONICS8222/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING5912/8/2012Buy online 
   EUARROW EUROPE1382/3/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.