8XC554
80C51 8-bit microcontroller - 6 clock operation 16K/512 OTP/ROMless, 7 channel 10 bit A/D, I2C, PWM, capture/compare, high I/O, 64L LQFP

80C51 8-bit microcontroller - 6 clock operation 16K/512 OTP/ROMless, 7 channel 10 bit A/D, I2C, PWM, capture/compare, high I/O, 64L LQFP

This data sheet describes the 6 clock version of the 8xC554. This device is only available in 64L LQFP. The 8xC554 Single-Chip 8-Bit Microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The 87C554 has the same instruction set as the 80C51. Three versions of the derivative exist:
The 87C554 contains a 16k x 8 non-volatile EPROM, a 512 x 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, four-priority-level, nested interrupt structure, an 7-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I2C-bus), a ?watchdog? timer and on-chip oscillator and timing circuits. For systems that require extra capability, the 8xC554 can be expanded using standard TTL compatible memories and logic.
In addition, the 8xC554 has two software selectable modes of power reduction?idle mode and power-down mode. The idle mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. Optionally, the ADC can be operated in Idle mode. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.
The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three-byte. With an 8-MHz crystal, 58pct of the instructions are executed in 0.75 us and 40pct in 1.5 us. Multiply and divide instructions require 3 us.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C554SFBD | P80C554SFBD,157 | 9352 688 81157 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Type number | Package | No. of Pins | ADCs | FUNCTION | System Freq(MHz) | Program Security | Operating temp.(Cel) | Power supply | Memory Size(kBits) | Operating Frequency(MHz) | Series | Clock Type | External Interrupt | RAM(bytes) | PWMs | Serial Interfaces | Reset Active Low or High | SPECIAL FEATURES | I/O pins | Watchdog timer | Timers | Memory Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C554SFBD | SOT314-2 (LQFP64) | 64 | 7-ch / 10-bit | 8-bit 80C51 uController | 0~8@3V?0~16@5V | no | -40~85 | 2.7~5.5 | - | 0~16 | 80C51 family | 6-clk | 6 | 512 | 2-ch | UART?I2C | High | lots of I/O, PWM, ADC | 48 | yes | 3 x 16-bit | ROMless |
(-) dash denotes: "Parameter value not specified for this product"
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80C554SFBD | P80C554SFBD,157 | P80C554SFBD | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 80C51 8-bit microcontroller - 6 clock operation 16K/512 OTP/ROMless, 7 channel 10 bit A/D, I2C, PWM, capture/compare, high I/O, 64L LQFP (v.5.0) | 2003-01-28 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us