P80CE598FFB
8-bit microcontroller with on-chip CAN



The P8xCE598 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family. It uses the powerful 80C51 instruction set. <!--Figure 1 shows a block diagram of the P8xCE598.--> The P8xCE598 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xCE598 will be offered:
Hereafter these versions will be referred to as P8xCE598.
The temperature range includes (max. fCLK= 16 MHz):
The P8xCE598 combines the functions of P8XC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:
Electromagnetic Compatibility (EMC)
Primary attention is paid to the reduction of electromagnetic emission of the microcontroller P8xCE598. The following features reduce the electromagnetic emission and additionally improve the electromagnetic susceptibility:
Four digital part supply voltage pins (VDD1 to VDD4 ) and four digital part ground pins (VSS1 to VSS4 ) are provided on the package. These pins, one VDD and one VSS as a pair of pins are placed on each of the four sides of the package to provide:
- VDD1 /VSS1 for internal logic (CPU, Timers/counters, Memory, CAN, UART, ADC)
- VDD2 /VSS2 for Port 1, Port 3 and Port 4, and PWM0 and PWM1 outputs
- VDD3 /VSS3 for the on-chip oscillator
- VDD4 /VSS4 for the Port 0, Port 2, ALE output and PSEN output.
Recommendation on ALE
For application that require no external memory or temporarily no external memory: the ALE output signal (pulses at a frequency of 1 ?6 fOSC) can be disabled under software control (bit 5 in PCON SFR: ?RFI?); if disabled, no ALE pulse will occur. ALE pin will be pulled down internally, switching an external address latch to a quiet state. The MOVX instruction will still toggle ALE as a normal MOVX.
ALE will retain its normal HIGH value during Idle mode and a LOW value during Power-down mode while in the ?RFI reduction mode?.
Additionally during internal access (EA = 1) ALE will toggle normally when the address exceeds the internal Program Memory size. During external access (EA = 0) ALE will always toggle normally, whether the flag ?RFI? is set or not.
1
8-bit microcontroller with on-chip CAN
| Type number | Package | Package name | Program security | fmax (MHz) | RAM (B) | I/O pins | CAN | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | ADC | @ USB speed (Mbps) | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80CE598FFB | SOT318-2 (QFP80) | QFP80 | 2 | 16 | 512 | 48 | 1 | 1 | 3 | F | 4.5 | 5.5 | 8-bit microcontroller with on-chip CAN | 8 | 1 | 2 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P80CE598FFB/00 | P80CE598FFB/00,518 | 9351 657 60518 | Volume production | SOT318-2 (QFP80) | Reel Dry Pack, SMD, 13" | Standard Marking |
| P80CE598FFB/00 | P80CE598FFB/00,557 | 9351 657 60557 | Volume production | SOT318-2 (QFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT318-2 | QFP80 | plastic quad flat package; 80 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm | MO-112 (JEDEC); | 2003-02-25 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | P80CE598FFB/00,518 | P80CE598FFB/00 | week 17, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| P80CE598FFB/00 | P80CE598FFB/00,557 | P80CE598FFB/00 | week 17, 2005 | 2.84 | 2.5839793281653747E8 | 3 | 3 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | 9351 657 60518 | P80CE598FFB/00,518 | not available | ||||||
| P80CE598FFB/00 | 9351 657 60557 | P80CE598FFB/00,557 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us