P87C51FB-4B
80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz)

80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz)

Three different Single-Chip 8-Bit Microcontroller families are presented in this datasheet:
For applications requiring 4K ROM/EPROM, see the 8XC51/80C31 8-bit CMOS (low voltage, low power, and high speed) microcontroller families datasheet.
All the families are Single-Chip 8-Bit Microcontrollers manufactured in advanced CMOS process and are derivatives of the 80C51 microcontroller family. All the devices have the same instruction set as the 80C51.
These devices provide architectural enhancements that make them applicable in a variety of applications for general control systems.
The ROMless devices, 80C51FA, and 80C51RA+ can address up to 64K of external memory. All the devices have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits. For systems that require extra memory capability up to 64k bytes, each can be expanded using standard TTL-compatible memories and logic.
Its added features make it an even more powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control. It also has a more versatile serial channel that facilitates multiprocessor communications.
80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz)
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C51FB-4B | SOT307-2 (QFP44) | 16.0 | 256.0 | 32.0 | 1.0 | 4.0 | 5.0 | QFP44 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87C51FB-4B | P87C51FB-4B,557 | 9352 588 00557 | Volume production | SOT307-2 (QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87C51FB-4B | P87C51FB-4B,557 | P87C51FB-4B | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) (v.6.0) | 2000-08-07 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Errata sheet | P8xC51Rx+ Erratasheet (v.1.0) | 1999-06-24 | |
| Leaflet | Inherent system flexibility for solid-state lighting; NXP Ultra-high brightness RGBA LED reference design with dimming (v.1.0) | 2007-02-01 | |
| User manual | User manual for the PNX2015 family (v.1.0) | 2005-05-06 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us