P87C51MB2_MC2

80C51 8-bit microcontroller family with extended memory; 64 kB/96 kB OTP with 2 kB/3 kB RAM


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The P87C51Mx2 represents the first microcontroller based on Philips Semiconductors? new 51MX core. The P87C51MC2 features 96 kbytes of OTP program memory and 3 kbytes of data SRAM, while the P87C51MB2 has 64 kbytes of OTP and 2 kbytes of RAM. In addition, both devices are equipped with a Programmable Counter Array (PCA), a watchdog timer that can be configured to different time ranges through SFR bits, as well as two enhanced UARTs and Serial Peripheral Interface (SPI).

Philips Semiconductors? 51MX (Memory eXtension) core is an accelerated 80C51 architecture that executes instructions at twice the rate of standard 80C51 devices. The linear address range of the 51MX has been expanded to support up to 8 Mbytes of program memory and 8 Mbytes of data memory. It retains full program code compatibility to enable design engineers to re-use 80C51 development tools, eliminating the need to move to a new, unfamiliar architecture. The 51MX core also retains 80C51 bus compatibility to allow for the continued use of 80C51-interfaced peripherals and Application Specific Integrated Circuits (ASICs).

The P87C51Mx2 provides greater functionality, increased performance and overall lower system cost. By offering an embedded memory solution combined with the enhancements to manage the memory extension, the P87C51Mx2 eliminates the need for software work-around. The increased program memory enables design engineers to develop more complex programs in a high-level language like C, for example, without struggling to contain the program within the traditional 64 kbytes of program memory. These enhancements also greatly improve C Language efficiency for code size below 64 kbytes.

The 51MX core is described in more detail in the 51MX Architecture Reference.

Features

Key features

  • Extended features of the 51MX Core:
    • 23-bit program memory space and 23-bit data memory space
    • Linear program and data address range expanded to support up to 8 Mbytes each
    • Program counter expanded to 23 bits
    • Stack pointer extended to 16 bits enabling stack space beyond the 80C51 limitation
    • New 23-bit extended data pointer and two 24-bit universal pointers greatly improve C compiler code efficiency in using pointers to access variables in different spaces
  • 100pct. binary compatibility with the classic 80C51 so that existing code is completely reusable
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes (MC2) or 64 kbytes (MB2) of on-chip OTP
  • 3 kbytes (MC2) or 2 kbytes (MB2) of on-chip RAM
  • Programmable Counter Array (PCA)
  • Two full-duplex enhanced UARTs and Serial Peripheral Interface (SPI) communication modules

Key benefits

  • Increases program/data address range to 8 Mbytes each
  • Enhances performance and efficiency for C programs
  • Fully 80C51-compatible microcontroller
  • Provides seamless and compelling upgrade path from classic 80C51
  • Preserves 80C51 code base, investment/knowledge, and peripherals and ASICs
  • Supported by wide range of 80C51 development systems and programming tools vendors
  • The P87C51Mx2 makes it possible to develop applications at lower cost and with a reduced time-to-market

Complete features

  • Fully static
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes or 64 kbytes of on-chip OTP
  • 3 kbytes or 2 kbytes of on-chip RAM
  • 23-bit program memory space and 23-bit data memory space
  • Four-level interrupt priority
  • 34 I/O lines (5 ports)
  • Three Timers: Timer0, Timer1 and Timer2
  • Two full-duplex enhanced UARTs with baud rate generator
  • Framing error detection
  • Automatic address recognition
  • Supports industry-standard Serial Peripheral Interface (SPI) with a baud rate up to 6 Mbits/s
  • Power control modes
  • Clock can be stopped and resumed
  • Idle mode
  • Power down mode with advanced clock control
  • Second DPTR register
  • Asynchronous port reset
  • Programmable Counter Array (PCA) (compatible with 8xC51Rx+) with five Capture/Compare modules
  • Low EMI (inhibit ALE)
  • Watchdog timer with programmable prescaler for different time ranges (compatible with 8xC66x with added prescaler)
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P87C51MB2BA, P87C51MC2BA
Block diagram: P87C51MB2BA, P87C51MC2BA

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87C51MB2BA/02P87C51MB2BA/02,5299352 738 76529Volume productionSOT187-2
(PLCC44)
Standard Marking
P87C51MC2BA/02P87C51MC2BA/02,5299352 732 19529Volume productionSOT187Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87C51MC2BA/01-9352 710 00512Withdrawn
Replacement product
SOT187Tube Dry PackStandard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87C51MC2BA/0193527100051231-Mar-0430-Jun-04P87C51MC2BA/02DN 49
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard Discontinuation. See Replacement.

Parametrics of this product

Type numberPackagefmax
(MHz)
RAM
(B)
I/O
pins
UART
SPI
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
P87C51MB2BASOT187-2
(PLCC44)
24.02048.034.02.01.02.01.0PLCC44B2.75.580C51 8-bit microcontroller family with extended memory; 64 kB OTP with 2 kB RAM
P87C51MC2BASOT187
24.03072.034.02.01.02.01.0PLCC44B2.75.580C51 8-bit microcontroller family with extended memory; 96 kB OTP with 3 kB RAM

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P87C51MB2BA/02P87C51MB2BA/02,529P87C51MB2BA/02week 41, 20042.842.5839793281653747E833
P87C51MC2BA/02P87C51MC2BA/02,529P87C51MC2BA/02week 41, 20042.842.5839793281653747E833

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P87C51MC2BA/01-
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87C51MC2BA/0193527100051231-Mar-0430-Jun-04P87C51MC2BA/02DN 49
  • Sole source product
  • Type number fully withdrawn
  • Standard availability
Standard Discontinuation. See Replacement.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf80C51 8-bit microcontroller family with extended memory; 64 kB/96 kB OTP with 2 kB/3 kB RAM (v.3.0)2003-11-13
Errata sheetpdfP87C51Mx2 Errata Sheet (v.1.1)2003-06-17
User manualpdfP87C51Mx2 User Manual (v.1.0)2003-05-13

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87C51MB2BA/029352 738 76529P87C51MB2BA/02,529NADIGI-KEY CORPORATION2,0132/8/2012Buy onlinenot available
   NAMOUSER ELECTRONICS2372/8/2012Buy online 
   NAMOUSER ELECTRONICS2372/8/2012Buy online 
   NAAVNET ELECTRONICS MARKETING1122/8/2012Buy online 
   NAFUTURE ELECTRONICS102/6/2012Buy online 
   JAPANCHIP ONE STOPyes02/09/2012Buy online 
P87C51MC2BA/029352 732 19529P87C51MC2BA/02,529NAAVNET ELECTRONICS MARKETING9332/8/2012Buy onlinenot available
   NADIGI-KEY CORPORATION6222/8/2012Buy online 
   EUARROW EUROPE262/3/2012Buy online 
   NAMOUSER ELECTRONICS162/8/2012Buy online 
   NAMOUSER ELECTRONICS162/8/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.