P87C51RA2FA
80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)

80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)

The devices are Single-Chip 8-Bit Microcontrollers manufactured in an advanced CMOS process and are derivatives of the 80C51 microcontroller family. The instruction set is 100% compatible with the 80C51 instruction set.
The devices support 6-clock/12-clock mode selection by programming an OTP bit (OX2) using parallel programming. In addition, an SFR bit (X2) in the clock control register (CKCON) also selects between 6-clock/12-clock mode.
The devices also have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits.
The added features of the P87C51RA2/RB2/RC2/RD2 make it a powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control.
80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C51RA2FA | SOT187-2 (PLCC44) | 33.0 | 512.0 | 32.0 | 1.0 | 4.0 | 5.0 | PLCC44 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| P87C51RA2FA | P87C51RA2FA,512 | 9352 718 90512 | Volume production | SOT187-2 (PLCC44) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P87C51RA2FA | P87C51RA2FA,512 | P87C51RA2FA | week 41, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) (v.3.0) | 2003-01-24 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| User manual | User manual for the PNX2015 family (v.1.0) | 2005-05-06 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us