P87C591VFA

Single-chip 8-bit microcontroller with CAN controller


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • LPC4300: Inter-processor communication (Cortex-M4 ...

    youtube video

    LPC4300: Inter-processor communication (Cortex-M4 to Cortex-M0)

  • Introduction to NXP's LPC4300 Cortex-M4 based digi...

    youtube video

    Introduction to NXP's LPC4300 Cortex-M4 based digital controller

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


The P8xC591 is a single-chip 8-bit-high-performance microcontroller, with on-chip CAN-controller, derived from the 80C51 microcontroller family.

It uses the powerful 80C51 instruction set and includes the successful PeliCAN functionality of the SJA1000 CAN controller from Philips Semiconductors.

The fully static core provides extended power save provisions as the oscillator can be stopped and easily restarted without loss of data. The improved internal clock prescaler of 1:1 achieves a 500 ns instruction cycle time at 12 MHz external clock rate.

<!--Figure 1 shows a Block Diagram of the P8xC591.--> The microcontroller is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.

Two versions of the P8xC591 will be offered:

  • P83C591 (with ROM)
  • P87C591 (with OTP)

Hereafter these versions will be referred to as P8xC591. The temperature range includes (max. fCLK= 12 MHz):

  • -40 to +85 Cel version, for general applications The P8xC591 combines the functions of the P87C554 (microcontroller) and the SJA1000 (stand-alone CAN-controller) with the following enhanced features:
  • Enhanced CAN receive interrupt (level sensitive)
  • Extended acceptance filter
  • Acceptance filter changeable "on the fly".

The main differences between P8xC591 and P87C554 are:

  • CAN-controller on chip
  • 6-input ADC
  • Low active Reset
  • 44 leads.

Features and benefits

80C51 Related Features of the 8xC591

  • Full static 80C51 Central Processing Unit available as OTP, ROM and ROMless
  • 16 Kbytes internal Program Memory expandable externally to 64 Kbytes
  • 512 bytes on-chip Data RAM expandable externally to 64 Kbytes
  • Three 16-bit timers/counters T0, T1 (standard 80C51) and additional T2 (capture & compare)
  • 10-bit ADC with 6 multiplexed analog inputs with fast 8-bit ADC option
  • Two 8-bit resolution, Pulse Width Modulated outputs
  • 32 I/O port pins in the standard 80C51 pinout
  • I²C-bus serial I/O port with byte oriented master and slave functions
  • On-chip Watchdog Timer T3
  • Extended temperature range: -40 to +85 Cel
  • Accelerated (prescaler 1:1) instruction cycle time 500 ns @ 12 MHz
  • Operation voltage range: 5 V +- 5 pct
  • Security bits:
    • ROM version has 2 bits
    • OTP/EPROM version has 3 bits
  • 32 bytes Encryption array
  • 4 level priority interrupt, 15 interrupt sources
  • Full-duplex enhanced UART with programmable Baudrate Generator
  • Power Control Modes:
    • Clock can be stopped and resumed
    • Idle Mode
    • Power-down Mode
  • ADC active in Idle Mode
  • Second DPTR register
  • ALE inhibit for EMI reduction
  • Programmable I/O port pins (pseudo bi-directional, push-pull, high impedance, open drain)
  • Wake-up from Power-down by external interrupts
  • Software reset bit (AUXR1.5)
  • Low active reset pin
  • Power-on detect reset
  • Once mode

CAN Related Features of the 8xC591

  • CAN 2.0B active controller, supporting 11-bit Standard and 29-bit Extended indentifiers
  • 1 Mbit/s CAN bus speed with 8 MHz clock achievable
  • 64 byte receive FIFO (can capture sequential Data Frames from the same source as required by the Transport Layer of higher protocols such as DeviceNet, CANopen and OSEK)
  • 13 byte transmit buffer
  • Enhanced PeliCAN core (from the SJA1000 stand-alone CAN2.0B controller)

PELICAN FEATURES

  • Four independently configurable Screeners (Acceptance Filters)
  • Each Screener has two 32-bit specifies:
    • 32-bit Match and
    • 32-bit Mask
  • 32-bits of Mask per Screener allows unique Group addressing per Screener
  • Higher layer protocols especially supported in Standard CAN format with:
    • Up to four, 11-bit ID Screeners that also Screen the two (2) Data Bytes
    • i.e., Data Frames are Screened by the CAN ID and by Data Byte content
  • Up to eight, 11-bit ID Screeners half of which also Screen the first Data Byte
  • All Screeners are changeable "on the fly"
  • Listen Only Mode, Self Test Mode
  • Error Code Capture, Arbitration Lost Capture, readable Error Counters

Errata Sheet

Applications

  • Relay driver
  • High speed line driver
  • Logic level translator.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P87C591VFA
Block diagram: P87C591VFA

Parametrics of this product

Type numberPackagePackage nameProgram securityfmax
(MHz)
RAM
(B)
I/O
pins
CAN
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
ADC
@ USB
speed
(Mbps)
PWM
P87C591VFASOT187-2
(PLCC44)
PLCC4421251232113F4.55.5Single-chip 8-bit microcontroller with CAN controller1612

Similar products

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
P87C591VFA/00P87C591VFA/00,5129352 681 82512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT187-2PLCC44plastic leaded chip carrier; 44 leadsEDR-7319 (EIAJ); MS-018 (JEDEC); 112E10 (IEC); 2001-11-14

Related documents

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P87C591VFA/00P87C591VFA/00,512P87C591VFA/00week 2, 20052.842.5839793281653747E833
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
P8XC591Single-chip 8-bit microcontroller with CAN controllerData sheetpdf2000-07-26
AN10115Philips Microcontrollers in LIN ApplicationsApplication notepdf2002-02-15

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87C591VFA/009352 681 82512P87C591VFA/00,512EUAVNET EXPRESS EUROPE1,3005/21/2013Buy onlinenot available
   NAFUTURE ELECTRONICS1,2305/20/2013Buy online 
   EUFUTURE ELECTRONICS UK1,2305/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1,2305/20/2013Buy online 
   NADIGI-KEY CORPORATION15/21/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.