P8XC557E4
Single-chip 8-bit microcontroller

The P80C557E4/P83C557E4/P89C557E4 (hereafter generically referred to as P8xC557E4) single-chip 8-bit microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The P8xC557E4 has the same instruction set as the 80C51. Three versions of the derivative exist:
The P8xC557E4 contains a non-volatile 32 Kbytes mask programmable ROM (P83C557E4) or electrically erasable FEEPROM respectively (P89C557E4), a volatile 1024 ? 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, two-priority-level, nested interrupt structure, an 8-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I²C-bus), a "watchdog" timer, an on-chip oscillator and timing circuits. For systems that require extra capability the P8xC557E4 can be expanded using standard TTL compatible memories and logic.
In addition, the P8xC557E4 has two software selectable modes of power reduction - Idle Mode and power-down mode. The Idle Mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.
The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic as well as bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three- byte. With a 16 MHz system clock, 58% of the instructions are executed in 0.75 µs and 40% in 1.5 µs. Multiply and divide instructions require 3 µs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | P80C557E4EFB/01,51 | 9352 631 56518 | Volume production | SOT318-2 (QFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| P80C557E4EFB/01 | P80C557E4EFB/01,55 | 9352 631 56557 | Volume production | SOT318-2 (QFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | P80C557E4EFB/01:55 | 9352 631 56551 | Withdrawn Replacement product | SOT318-2 (QFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | 935263156551 | 31-Mar-06 | 30-jun-06 | See Comments | DN 55 |
| Standard Discontinuation. Bulk pack, 557, avail. Consult Marketing. |
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | I2C | ADC | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C557E4EFB | SOT318-2 (QFP80) | 16.0 | 1024.0 | 48.0 | 1.0 | 1.0 | 8.0 | 3.0 | 2.0 | QFP80 | F | 4.5 | 5.5 | Single-chip 8-bit microcontroller |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | P80C557E4EFB/01,51 | P80C557E4EFB/01 | week 13, 2005 | 2.84 | 2.5839793281653747E8 | 2 | 3 | ||
| P80C557E4EFB/01 | P80C557E4EFB/01,55 | P80C557E4EFB/01 | week 37, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | P80C557E4EFB/01:55 | P80C557E4EFB/01 | Always Pb-free | 2 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80C557E4EFB/01 | 935263156551 | 31-Mar-06 | 30-jun-06 | See Comments | DN 55 |
| Standard Discontinuation. Bulk pack, 557, avail. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single-chip 8-bit microcontroller (v.2.0) | 1999-03-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us