P8XC592
8-bit microcontroller with on-chip CAN

The P8xC592 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family.
It uses the powerful 80C51 instruction set.
The P8xC592 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xC592 will be offered:
Hereafter these versions will be referred to as P8xC592.
The temperature range includes (max. fCLK = 16 MHz):
The P8xC592 combines the functions of the P8xC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:
The main differences between P8xC592 and P8xC552 are:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C592FFA/00 | P80C592FFA/00,512 | 9350 865 30512 | Volume production | SOT188-2 (PLCC68) | Tube Dry Pack | Standard Marking | |
| P80C592FFA/00 | P80C592FFA/00,518 | 9350 865 30518 | Volume production | SOT188-2 (PLCC68) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C592FFA/00/N | P80C592FFA/00/N,51 | 9352 783 93518 | Withdrawn Replacement product | SOT188-2 (PLCC68) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80C592FFA/00/N | 935278393518 | 31-Mar-06 | 30-jun-06 | P80C592FFA/00 | DN 55 |
| Standard Discontinuation. See Replacement. Consult Marketing. |
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | @ USB speed (Mbps) | CAN | UART | ADC | Timers | PWM | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C592FFA | SOT188-2 (PLCC68) | 16.0 | 512.0 | 48.0 | 1.0 | 1.0 | 1.0 | 8.0 | 3.0 | 2.0 | PLCC68 | F | 4.5 | 5.5 | 8-bit microcontroller with on-chip CAN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80C592FFA/00 | P80C592FFA/00,512 | P80C592FFA/00 | week 49, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 4 | ||
| P80C592FFA/00 | P80C592FFA/00,518 | P80C592FFA/00 | week 49, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 4 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| P80C592FFA/00/N | P80C592FFA/00/N,51 | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80C592FFA/00/N | 935278393518 | 31-Mar-06 | 30-jun-06 | P80C592FFA/00 | DN 55 |
| Standard Discontinuation. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 8-bit microcontroller with on-chip CAN (v.3.0) | 1996-06-27 | |
| Application note | P8xC592 with CAN-interface microcontroller with CAN-interface (v.1.0) | 1997-07-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us