P8XCE598

8-bit microcontroller with on-chip CAN


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The P8xCE598 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family.
It uses the powerful 80C51 instruction set. The P8xCE598 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.

Two versions of the P8xCE598 will be offered:

  • P80CE598 (without ROM)
  • P83CE598 (with ROM)

Hereafter these versions will be referred to as P8xCE598.

The temperature range includes (max. fCLK = 16 MHz):

  • -40 to +85 °C version, for general applications
  • -40 to +125 °C version for automotive applications.

The P8xCE598 combines the functions of P8XC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:

  • 32 kbytes Program Memory
  • 2 x 256 bytes Data Memory
  • DMA between CAN Transmit/Receive Buffer and internal RAM. The main differences to the P8xC552 microcontroller are:
  • 32 kbytes programmable ROM (P8xC552 has 8 kbytes)
  • Additional 256 bytes RAM
  • A CAN-controller instead of the I2C-serial interface.

Electromagnetic Compatibility (EMC)

Primary attention is paid to the reduction of electromagnetic emission of the microcontroller P8xCE598. The following features reduce the electromagnetic emission and additionally improve the electromagnetic susceptibility:

  • One analog part power supply pin (AVDD ) and one analog part ground pin (AVSS ), placed as a pair of pins on one side of the package , providing power supply (+5V) and ground for ADC, CAN receiver and reference voltage.
  • Four digital part supply voltage pins (VDD1 to VDD4 ) and four digital part ground pins (VSS1 to VSS4 ) are provided on the package. These pins, one VDD and one VSS as a pair of pins are placed on each of the four sides of the package to provide:
    - VDD1 /VSS1 for internal logic (CPU, Timers/counters, Memory, CAN, UART, ADC)
    - VDD2 /VSS2 for Port 1, Port 3 and Port 4, and PWM0 and PWM1 outputs
    - VDD3 /VSS3 for the on-chip oscillator
    - VDD4 /VSS4 for the Port 0, Port 2, ALE output and PSEN output.
  • External capacitors should be connected across associated VDDx and VSSx pins (i.e. VDD1 and VSS1 ). Lead length should be as short as possible. Ceramic chip capacitors are recommended (100 nF).
  • One CAN supply voltage pin (CVDD ) and one CAN ground pin (CVSS ) as a pair of pins placed on one side of the package providing (digital part) power supply (+5V) and ground for the CAN transmitter outputs.
  • Internal decoupling capacitance improves the EMC radiation behaviour and the EMC immunity.

Recommendation on ALE

For application that require no external memory or temporarily no external memory: the ALE output signal (pulses at a frequency of 1 ?6 fOSC) can be disabled under software control (bit 5 in PCON SFR: ?RFI?); if disabled, no ALE pulse will occur. ALE pin will be pulled down internally, switching an external address latch to a quiet state. The MOVX instruction will still toggle ALE as a normal MOVX.

ALE will retain its normal HIGH value during Idle mode and a LOW value during Power-down mode while in the ?RFI reduction mode?.

Additionally during internal access (EA = 1) ALE will toggle normally when the address exceeds the internal Program Memory size. During external access (EA = 0) ALE will always toggle normally, whether the flag ?RFI? is set or not.

Features

  • 80C51 central processing unit (CPU)
  • 32 kbytes on-chip ROM, externally expandible to 64 kbytes
  • 2 x 256 bytes on-chip RAM, externally expandible to 64 kbytes
  • Two standard 16-bit timers/counters
  • One additional 16-bit timer/counter coupled to four capture and three compare registers
  • 10-bit ADC with 8 multiplexed analog inputs
  • Two 8-bit resolution Pulse Width Modulated outputs
  • 15 interrupt sources with 2 priority levels (2 to 6 external interrupt sources possible)
  • Five 8-bit I/O ports, plus one 8-bit input port shared with analog inputs
  • CAN-controller (CAN = Controller Area Network) with DMA data transfer facility to internal RAM
  • 1 Mbit/s CAN-controller with bus failure management facility
  • 1/2 AVDD reference voltage
  • Full-duplex UART compatible with the standard 80C51
  • On-chip Watchdog Timer (WDT)
  • 1.2 to 16 MHz clock frequency
  • Improved Electromagnetic Compatibility (EMC).

Applications

Providing tuner functions and an OSD facility, it represents a next generation replacement for the currently available parts.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: P80CE598FFB
Block diagram: P80CE598FFB
Block diagram: P80C592FFA, P80CE598FFB
Block diagram: P80C592FFA, P80CE598FFB
Block diagram: P80C592FFA, P80CE598FFB
Block diagram: P80C592FFA, P80CE598FFB

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P80CE598FFB/00P80CE598FFB/00,5189351 657 60518Volume productionSOT318-2
(QFP80)
Reel Dry Pack, SMD, 13"Standard Marking
P80CE598FFB/00P80CE598FFB/00,5579351 657 60557Volume productionSOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Parametrics of this product

Type numberPackagefmax
(MHz)
RAM
(B)
I/O
pins
@ USB
speed
(Mbps)
CAN
UART
ADC
Timers
PWM
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
P80CE598FFBSOT318-2
(QFP80)
16.0512.048.01.01.01.08.03.02.0QFP80F4.55.58-bit microcontroller with on-chip CAN

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
P80CE598FFB/00P80CE598FFB/00,518P80CE598FFB/00week 17, 20052.842.5839793281653747E833
P80CE598FFB/00P80CE598FFB/00,557P80CE598FFB/00week 17, 20052.842.5839793281653747E833
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf8-bit microcontroller with on-chip CAN (v.4.0)1996-06-27
Application notepdfP82C150 serial linked I/O (SLIO) device (v.1.0)1994-12-20

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P80CE598FFB/009351 657 60518P80CE598FFB/00,518JAPANCHIP ONE STOPno02/09/2012Buy onlinenot available
P80CE598FFB/009351 657 60557P80CE598FFB/00,557JAPANCHIP ONE STOPno02/09/2012Buy onlinenot available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.