PXAG30KFA

XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


The Philips Semiconductors XA (eXtended Architecture) family of 16-bit single-chip microcontrollers is powerful enough to easily handle the requirements of high performance embedded applications, yet inexpensive enough to compete in the market for high-volume, low-cost applications.

The XA family provides an upward compatibility path for 80C51 users who need higher performance and 64k or more of program memory. Existing 80C51 code can also easily be translated to run on XA microcontrollers.

The performance of the XA architecture supports the comprehensive bit-oriented operations of the 80C51 while incorporating support for multi-tasking operating systems and high-level languages such as C. The speed of the XA architecture, at 10 to 100 times that of the 80C51, gives designers an easy path to truly high performance embedded control.

The XA architecture supports:

  • Upward compatibility with the 80C51 architecture
  • 16-bit fully static CPU with a 24-bit program and data address range
  • Eight 16-bit CPU registers each capable of performing all arithmetic and logic operations as well as acting as memory pointers. Operations may also be performed directly to memory.
  • Both 8-bit and 16-bit CPU registers, each capable of performing all arithmetic and logic operations.
  • An enhanced instruction set that includes bit intensive logic operations and fast signed or unsigned 16?16 multiply and 32 / 16 divide
  • Instruction set tailored for high level language support
  • Multi-tasking and real-time executives that include up to 32 vectored interrupts, 16 software traps, segmented data memory, and banked registers to support context switching
  • Low power operation, which is intrinsic to the XA architecture, includes power-down and idle modes.

More detailed information on the core is available in the XA User Guide.

Features and benefits

  • 20-bit address range, 1 megabyte each program and data space.
  • 2.7 V to 5.5 V operation
  • 512 bytes of on-chip data RAM
  • Three counter/timers with enhanced features (equivalent to 80C51 T0, T1, and T2)
  • Watchdog timer
  • Two enhanced UARTs
  • Four 8-bit I/O ports with 4 programmable output configurations
  • 44-pin PLCC and 44-pin LQFP packages
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackagefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
package reference code@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
PXAG30KFASOT187-2
(PLCC44)
30.0512.032.02.03.0PLCC44F2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
PXAG30KFAPXAG30KFA,5129352 715 22512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
PXAG30KFAPXAG30KFA,5189352 715 22518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PXAG30KFAPXAG30KFA,512PXAG30KFAweek 44, 20042.842.5839793281653747E833
PXAG30KFAPXAG30KFA,518PXAG30KFAAlways Pb-free2.842.5839793281653747E833
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfXA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs (v.7.0)2002-03-25
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
Errata sheetpdfErrata sheet XA 16-bit microcontroller PXAG30 (v.1.0)2002-04-16
Errata sheetpdfPXAG30 Erratasheet (v.1.0)2002-06-20
Other typepdfXA Architecture Reference User Guide (v.1.0)1997-03-24

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PXAG30KFA9352 715 22512PXAG30KFA,512JAPANCHIP ONE STOPyes05/14/2012Buy onlinenot available
PXAG30KFA9352 715 22518PXAG30KFA,518      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.