XA-G30
XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs

The Philips Semiconductors XA (eXtended Architecture) family of 16-bit single-chip microcontrollers is powerful enough to easily handle the requirements of high performance embedded applications, yet inexpensive enough to compete in the market for high-volume, low-cost applications.
The XA family provides an upward compatibility path for 80C51 users who need higher performance and 64k or more of program memory. Existing 80C51 code can also easily be translated to run on XA microcontrollers.
The performance of the XA architecture supports the comprehensive bit-oriented operations of the 80C51 while incorporating support for multi-tasking operating systems and high-level languages such as C. The speed of the XA architecture, at 10 to 100 times that of the 80C51, gives designers an easy path to truly high performance embedded control.
The XA architecture supports:
More detailed information on the core is available in the XA User Guide.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAG30KBA | PXAG30KBA,512 | 9352 705 80512 | Volume production | SOT187-2 (PLCC44) | Tube Dry Pack | Standard Marking | |
| PXAG30KBBD | PXAG30KBBD,157 | 9352 705 81157 | Volume production | SOT389-1 (LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| PXAG30KFA | PXAG30KFA,512 | 9352 715 22512 | Volume production | SOT187-2 (PLCC44) | Tube Dry Pack | Standard Marking | |
| PXAG30KFA | PXAG30KFA,518 | 9352 715 22518 | Volume production | SOT187-2 (PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PXAG30KFBD | PXAG30KFBD,157 | 9352 705 82157 | Volume production | SOT389-1 (LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAG30KBA | PXAG30KBA,529 | 9352 705 80529 | Withdrawn Replacement product | SOT187-2 (PLCC44) | Standard Marking | ||
| PXAG30KBA/CP3223 | PXAG30KBA/CP3223,5 | 9352 719 69518 | Withdrawn Replacement product | SOT187-2 (PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PXAG30KFA | PXAG30KFA,529 | 9352 715 22529 | Withdrawn Replacement product | SOT187-2 (PLCC44) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PXAG30KBA | 935270580529 | DN | |||||
| PXAG30KBA/CP3223 | 935271969518 | 31-Mar-08 | 30-Jun-08 | PXAG30KFA | DN 59 |
| Standard End of Life. See Replacement. |
| PXAG30KFA | 935271522529 | DN |
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAG30KBA | SOT187-2 (PLCC44) | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | PLCC44 | B | 2.7 | 5.5 | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs |
| PXAG30KBBD | SOT389-1 (LQFP44) | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | LQFP44 | B | 2.7 | 5.5 | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs |
| PXAG30KFA | SOT187-2 (PLCC44) | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | PLCC44 | F | 2.7 | 5.5 | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs |
| PXAG30KFBD | SOT389-1 (LQFP44) | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | LQFP44 | F | 2.7 | 5.5 | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PXAG30KBA | PXAG30KBA,512 | PXAG30KBA | week 42, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| PXAG30KBBD | PXAG30KBBD,157 | PXAG30KBBD | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| PXAG30KFA | PXAG30KFA,512 | PXAG30KFA | week 44, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| PXAG30KFA | PXAG30KFA,518 | PXAG30KFA | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| PXAG30KFBD | PXAG30KFBD,157 | PXAG30KFBD | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PXAG30KBA | PXAG30KBA,529 | PXAG30KBA | week 42, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| PXAG30KBA/CP3223 | PXAG30KBA/CP3223,5 | week 40, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 | |||
| PXAG30KFA | PXAG30KFA,529 | PXAG30KFA | week 44, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PXAG30KBA | 935270580529 | DN | |||||
| PXAG30KBA/CP3223 | 935271969518 | 31-Mar-08 | 30-Jun-08 | PXAG30KFA | DN 59 |
| Standard End of Life. See Replacement. |
| PXAG30KFA | 935271522529 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs (v.7.0) | 2002-03-25 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | Errata sheet XA 16-bit microcontroller PXAG30 (v.1.0) | 2002-04-16 | |
| Errata sheet | PXAG30 Erratasheet (v.1.0) | 2002-06-20 | |
| Other type | XA Architecture Reference User Guide (v.1.0) | 1997-03-24 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us